ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BHI62SMT-180 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - | - 18 mm | - Equipped | - 350 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | $785.00 |
-
|
| BHI62SMT-A | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Round Shaft (No Gearhead) | - | - | - 14 mm | - Equipped | - 11.0625 lb-in [60 Hz] 13.125 lb-in [50 Hz] | - 1500 [200 VAC, 60 Hz] 1550 [220 VAC, 60 Hz] 1600 [230 VAC, 60 Hz] 1250 [50 Hz] | $580.00 |
-
|
| BHI62SMT-6RA | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 6 :1 | - | - 22 mm | - Equipped | - 48 lb-in [60 Hz] 57 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | $826.00 |
-
|
| BHI62SMT-9RA | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - | - 22 mm | - Equipped | - 72 lb-in [60 Hz] 86 lb-in [50 Hz] | - 167 [50 Hz] 200 [60 Hz] | $826.00 |
-
|
| BHI62SMT-15RA | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - | - 22 mm | - Equipped | - 121 lb-in [60 Hz] 144 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $826.00 |
-
|
| BHI62SMT-18RA | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 18 :1 | - | - 22 mm | - Equipped | - 145 lb-in [60 Hz] 173 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $826.00 |
-
|
| BHI62SMT-30RA | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - | - 22 mm | - Equipped | - 240 lb-in [60 Hz] 280 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $826.00 |
-
|
| BHI62SMT-36RA | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 36 :1 | - | - 22 mm | - Equipped | - 290 lb-in [60 Hz] 310 lb-in [50 Hz] | - 42 [50 Hz] 50 [60 Hz] | $826.00 |
-
|
| BHI62SMT-60RA | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - | - 22 mm | - Equipped | - 380 lb-in | - 25 [50 Hz] 30 [60 Hz] | $857.00 |
-
|
| BHI62SMT-90RA | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 90 :1 | - | - 22 mm | - Equipped | - 450 lb-in | - 20 [60 Hz] 17 [50 Hz] | $857.00 |
-
|
| BHI62SMT-120RA | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - | - 22 mm | - Equipped | - 530 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $857.00 |
-
|
| BHI62SMT-180RA | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - | - 22 mm | - Equipped | - 530 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | $857.00 |
-
|
| BHI62SMT-6RH | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - | - 25 mm | - Equipped | - 48 lb-in [60 Hz] 57 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | $834.00 |
-
|
| BHI62SMT-9RH | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - | - 25 mm | - Equipped | - 72 lb-in [60 Hz] 86 lb-in [50 Hz] | - 167 [50 Hz] 200 [60 Hz] | $834.00 |
-
|
| BHI62SMT-15RH | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 25 mm | - Equipped | - 121 lb-in [60 Hz] 144 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $834.00 |
-
|
| BHI62SMT-18RH | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - | - 25 mm | - Equipped | - 145 lb-in [60 Hz] 173 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $834.00 |
-
|
| BHI62SMT-30RH | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 25 mm | - Equipped | - 240 lb-in [60 Hz] 280 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $834.00 |
-
|
| BHI62SMT-36RH | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 36 :1 | - | - 25 mm | - Equipped | - 290 lb-in [60 Hz] 310 lb-in [50 Hz] | - 42 [50 Hz] 50 [60 Hz] | $834.00 |
-
|
| BHI62SMT-60RH | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 25 mm | - Equipped | - 380 lb-in | - 25 [50 Hz] 30 [60 Hz] | $859.00 |
-
|
| BHI62SMT-90RH | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - | - 25 mm | - Equipped | - 450 lb-in | - 20 [60 Hz] 17 [50 Hz] | $859.00 |
-
|
| BHI62SMT-120RH | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 25 mm | - Equipped | - 530 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $859.00 |
-
|
| BHI62SMT-180RH | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - | - 25 mm | - Equipped | - 530 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | $859.00 |
-
|
| BHI62SMT-3 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - 18 mm | - Equipped | - 30 lb-in [60 Hz] 35 lb-in [50 Hz] | - 500 [50 Hz] 600 [60 Hz] | $765.00 |
-
|
| BHI62SMT-5 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 18 mm | - Equipped | - 49 lb-in [60 Hz] 59 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | $765.00 |
-
|
| BHI62SMT-7.5 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - 18 mm | - Equipped | - 74 lb-in [60 Hz] 89 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | $765.00 |
-
|