ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|
| BXS5120CM-50FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 150 lb-in | - Equipped | Request Quote |
| BXS5120CM-100FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 300 lb-in | - Equipped | Request Quote |
| BXS5120CM-200FR | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 600 lb-in | - Equipped | Request Quote |
| BXS5120CM-A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 3.5 lb-in | - Equipped | Request Quote |
| BXS6200A-5S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 25 lb-in | - Not Equipped | Request Quote |
| BXS6200A-10S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 52 lb-in | - Not Equipped | Request Quote |
| BXS6200A-15S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 77 lb-in | - Not Equipped | Request Quote |
| BXS6200A-20S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 103 lb-in | - Not Equipped | Request Quote |
| BXS6200A-30S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 148 lb-in | - Not Equipped | Request Quote |
| BXS6200A-50S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 240 lb-in | - Not Equipped | Request Quote |
| BXS6200A-100S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 460 lb-in | - Not Equipped | Request Quote |
| BXS6200A-200S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 610 lb-in | - Not Equipped | Request Quote |
| BXS6200A-10FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 48 lb-in | - Not Equipped | Request Quote |
| BXS6200A-15FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 73 lb-in | - Not Equipped | Request Quote |
| BXS6200A-20FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 98 lb-in | - Not Equipped | Request Quote |
| BXS6200A-30FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 146 lb-in | - Not Equipped | Request Quote |
| BXS6200A-50FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 240 lb-in | - Not Equipped | Request Quote |
| BXS6200A-100FR | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 480 lb-in | - Not Equipped | Request Quote |
| BXS6200A-A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 5.75 lb-in | - Not Equipped | Request Quote |
| BXS6200AM-5S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 25 lb-in | - Equipped | Request Quote |
| BXS6200AM-10S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 52 lb-in | - Equipped | Request Quote |
| BXS6200AM-15S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 77 lb-in | - Equipped | Request Quote |
| BXS6200AM-20S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 103 lb-in | - Equipped | Request Quote |
| BXS6200AM-30S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 148 lb-in | - Equipped | Request Quote |
| BXS6200AM-50S | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 240 lb-in | - Equipped | Request Quote |