ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Power Supply |
Shaft |
Basic Step Angle |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
CMK223PR15S7.2 | - 1.1 in |
Speed - Torque Characteristics |
- 42 oz-in | - Spur Gear (Offset Shaft) | - 7.2 :1 | - 200 P/R, 2-Channel | - 24 VDC | - Single | - 0.25º | - |
CMK223PR15S9 | - 1.1 in |
Speed - Torque Characteristics |
- 42 oz-in | - Spur Gear (Offset Shaft) | - 9 :1 | - 200 P/R, 2-Channel | - 24 VDC | - Single | - 0.2º | - |
CMK223PR15S10 | - 1.1 in |
Speed - Torque Characteristics |
- 42 oz-in | - Spur Gear (Offset Shaft) | - 10 :1 | - 200 P/R, 2-Channel | - 24 VDC | - Single | - 0.18º | - |
CMK223PR15S18 | - 1.1 in |
Speed - Torque Characteristics |
- 56 oz-in | - Spur Gear (Offset Shaft) | - 18 :1 | - 200 P/R, 2-Channel | - 24 VDC | - Single | - 0.1º | - |
CMK223PR15S36 | - 1.1 in |
Speed - Torque Characteristics |
- 56 oz-in | - Spur Gear (Offset Shaft) | - 36 :1 | - 200 P/R, 2-Channel | - 24 VDC | - Single | - 0.05º | - |
CMK223PAP-R15 | - 1.1 in |
Speed - Torque Characteristics |
- 7.1 oz-in | - Round Shaft (No Gearhead) | - | - 200 P/R, 2-Channel | - 24 VDC | - Single | - 1.8º | - |
CMK224PAP-R15 | - 1.1 in |
Speed - Torque Characteristics |
- 10.6 oz-in | - Round Shaft (No Gearhead) | - | - 200 P/R, 2-Channel | - 24 VDC | - Single | - 1.8º | - |
CMK225PAP-R15 | - 1.1 in |
Speed - Torque Characteristics |
- 12.7 oz-in | - Round Shaft (No Gearhead) | - | - 200 P/R, 2-Channel | - 24 VDC | - Single | - 1.8º | - |
RBK223PA-R15 | - 1.1 in |
Speed-Torque Characteristics |
- 9.2 oz-in | - Round Shaft (No Gearhead) | - | - 200 P/R, 2-Channel | - 20 ~ 40 VDC | - Single | - 1.8º | - |
RBK224PA-R15 | - 1.1 in |
Speed-Torque Characteristics |
- 13.7 oz-in | - Round Shaft (No Gearhead) | - | - 200 P/R, 2-Channel | - 20 ~ 40 VDC | - Single | - 1.8º | - |
RBK225PA-R15 | - 1.1 in |
Speed-Torque Characteristics |
- 15.6 oz-in | - Round Shaft (No Gearhead) | - | - 200 P/R, 2-Channel | - 20 ~ 40 VDC | - Single | - 1.8º | - |