Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
EZS II Family

The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.

  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use
Unit of Measure
« 36 37 38 39 40 

Item #

Drive Method

Power Supply

Electromagnetic Brake

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

List Price

EZSM3E060C - Ball Screw - - Not Equipped - - - - 23.62 in. Request Quote -
EZSM3E060MC - Ball Screw - - Equipped - - - - 23.62 in. Request Quote -
EZSM3E065C - Ball Screw - - Not Equipped - - - - 25.59 in. Request Quote -
EZSM3E065MC - Ball Screw - - Equipped - - - - 25.59 in. Request Quote -
EZSM3E070C - Ball Screw - - Not Equipped - - - - 27.56 in. Request Quote -
EZSM3E070MC - Ball Screw - - Equipped - - - - 27.56 in. Request Quote -
EZSM4D005C - Ball Screw - - Not Equipped - - - - 1.97 in. Request Quote -
EZSM4D005MC - Ball Screw - - Equipped - - - - 1.97 in. Request Quote -
EZSM4D010C - Ball Screw - - Not Equipped - - - - 3.94 in. Request Quote -
EZSM4D010MC - Ball Screw - - Equipped - - - - 3.94 in. Request Quote -
EZSM4D015C - Ball Screw - - Not Equipped - - - - 5.91 in. Request Quote -
EZSM4D015MC - Ball Screw - - Equipped - - - - 5.91 in. Request Quote -
EZSM4D020C - Ball Screw - - Not Equipped - - - - 7.87 in. Request Quote -
EZSM4D020MC - Ball Screw - - Equipped - - - - 7.87 in. Request Quote -
EZSM4D025C - Ball Screw - - Not Equipped - - - - 9.84 in. Request Quote -
EZSM4D025MC - Ball Screw - - Equipped - - - - 9.84 in. Request Quote -
EZSM4D030C - Ball Screw - - Not Equipped - - - - 11.81 in. Request Quote -
EZSM4D030MC - Ball Screw - - Equipped - - - - 11.81 in. Request Quote -
EZSM4D035C - Ball Screw - - Not Equipped - - - - 13.78 in. Request Quote -
EZSM4D035MC - Ball Screw - - Equipped - - - - 13.78 in. Request Quote -
EZSM4D040C - Ball Screw - - Not Equipped - - - - 15.75 in. Request Quote -
EZSM4D040MC - Ball Screw - - Equipped - - - - 15.75 in. Request Quote -
EZSM4D045C - Ball Screw - - Not Equipped - - - - 17.72 in. Request Quote -
EZSM4D045MC - Ball Screw - - Equipped - - - - 17.72 in. Request Quote -
EZSM4D050C - Ball Screw - - Not Equipped - - - - 19.69 in. Request Quote -
Unit of Measure
« 36 37 38 39 40