Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
« 11 12 13 14 15 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EASM4RYE040ARMK - Ball Screw - DC - Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.24 in. - 66.14 lb - 27.56 lb - 28.1 lb - 15.75 in. Request Quote -
EASM4RYE050ARMK - Ball Screw - DC - Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.24 in. - 66.14 lb - 27.56 lb - 28.1 lb - 19.69 in. Request Quote -
EASM4RYD005ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 1.97 in. Request Quote -
EASM4RYD010ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 3.94 in. Request Quote -
EASM4RYD015ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 5.91 in. Request Quote -
EASM4RYD020ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 7.87 in. Request Quote -
EASM4RYD025ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 9.84 in. Request Quote -
EASM4RYD030ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 11.81 in. Request Quote -
EASM4RYD040ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 15.75 in. Request Quote -
EASM4RYD050ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 19.69 in. Request Quote -
EASM4RYE005ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 1.97 in. Request Quote -
EASM4RYE010ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 3.94 in. Request Quote -
EASM4RYE015ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 5.91 in. Request Quote -
EASM4RYE020ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 7.87 in. Request Quote -
EASM4RYE025ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 9.84 in. Request Quote -
EASM4RYE030ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 11.81 in. Request Quote -
EASM4RYE040ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 15.75 in. Request Quote -
EASM4RYE050ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 19.69 in. Request Quote -
EASM4RYD005ARMC - Ball Screw - AC - Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 1.97 in. Request Quote -
EASM4RYD010ARMC - Ball Screw - AC - Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 3.94 in. Request Quote -
EASM4RYD015ARMC - Ball Screw - AC - Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 5.91 in. Request Quote -
EASM4RYD020ARMC - Ball Screw - AC - Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 7.87 in. Request Quote -
EASM4RYD025ARMC - Ball Screw - AC - Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 9.84 in. Request Quote -
EASM4RYD030ARMC - Ball Screw - AC - Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 11.81 in. Request Quote -
EASM4RYD040ARMC - Ball Screw - AC - Equipped - Reversed Motor (Right Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 15.75 in. Request Quote -
Unit of Measure
« 11 12 13 14 15 »