Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AS_top
The AS Series with built in controller utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the AS series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. The AS Series with built in controller features as integrated controller which ensures a simple, efficient solution, utilizing RS-232 communication, allowing for up to 36 units to be daisy chained.
  • RS-232 Communications
  • Up to 36 units daisy chained
  • No Hunting or Gain Tuning
  • Closed Loop
  • Low vibration
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º ~ 0.036º (Microstep)
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
Learn More
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Power Supply

List Price

AS46MAP - 1.65 in
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Equipped - Single-Phase 100-115 VAC -
AS46AAP - 1.65 in
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single-Phase 100-115 VAC -
AS46MAP-T3.6 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - Equipped - Single-Phase 100-115 VAC -
AS46MAP-T7.2 - 1.65 in
Speed - Torque Characteristics
- 97.6 oz-in - Taper Hobbed Gear - 7.2 :1 - Equipped - Single-Phase 100-115 VAC -
AS46MAP-T10 - 1.65 in
Speed - Torque Characteristics
- 140.8 oz-in - Taper Hobbed Gear - 10 :1 - Equipped - Single-Phase 100-115 VAC -
AS46MAP-T20 - 1.65 in
Speed - Torque Characteristics
- 211.2 oz-in - Taper Hobbed Gear - 20 :1 - Equipped - Single-Phase 100-115 VAC -
AS46MAP-T30 - 1.65 in
Speed - Torque Characteristics
- 211.2 oz-in - Taper Hobbed Gear - 30 :1 - Equipped - Single-Phase 100-115 VAC -
AS46MAP-N7.2 - 1.65 in
Speed - Torque Characteristics
- 211.2 oz-in - Planetary Gear - 7.2 :1 - Equipped - Single-Phase 100-115 VAC -
AS46MAP-N10 - 1.65 in
Speed - Torque Characteristics
- 211.2 oz-in - Planetary Gear - 10 :1 - Equipped - Single-Phase 100-115 VAC -
AS46AAP-T3.6 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS46AAP-T7.2 - 1.65 in
Speed - Torque Characteristics
- 97.6 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS46AAP-T10 - 1.65 in
Speed - Torque Characteristics
- 140.8 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS46AAP-T20 - 1.65 in
Speed - Torque Characteristics
- 211.2 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS46AAP-T30 - 1.65 in
Speed - Torque Characteristics
- 211.2 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS46AAP-N7.2 - 1.65 in
Speed - Torque Characteristics
- 211.2 oz-in - Planetary Gear - 7.2 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS46AAP-N10 - 1.65 in
Speed - Torque Characteristics
- 211.2 oz-in - Planetary Gear - 10 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS46AAP2-H50 - 1.65 in
Speed - Torque Characteristics
- 480 oz-in - Harmonic Gear - 50 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS46MAP2-H50 - 1.65 in
Speed - Torque Characteristics
- 480 oz-in - Harmonic Gear - 50 :1 - Equipped - Single-Phase 100-115 VAC -
AS46AAP2-H100 - 1.65 in
Speed - Torque Characteristics
- 704 oz-in - Harmonic Gear - 100 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS46MAP2-H100 - 1.65 in
Speed - Torque Characteristics
- 704 oz-in - Harmonic Gear - 100 :1 - Equipped - Single-Phase 100-115 VAC -
AS66AAEP - 2.36 in
Speed - Torque Characteristics
- 170 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single-Phase 100-115 VAC -
AS66AAEP-T3.6 - 2.36 in
Speed - Torque Characteristics
- 176 oz-in - Taper Hobbed Gear - 3.6 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS66AAEP-T7.2 - 2.36 in
Speed - Torque Characteristics
- 352 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS66AAEP-T10 - 2.36 in
Speed - Torque Characteristics
- 416 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Single-Phase 100-115 VAC -
AS66AAEP-T20 - 2.36 in
Speed - Torque Characteristics
- 480 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Single-Phase 100-115 VAC -
Unit of Measure
 1 2 3 4 5 »