ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2RK6UC-360 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Not Equipped | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - 53 lb-in | - 5 | Request Quote |
| 2RK6UAM-5 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 1.41 lb-in | - 360 | Request Quote |
| 2RK6UAM-6 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - 1.68 lb-in | - 300 | Request Quote |
| 2RK6UAM-7.5 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - 2.1 lb-in | - 240 | Request Quote |
| 2RK6UAM-9 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - 2.5 lb-in | - 200 | Request Quote |
| 2RK6UAM-12.5 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - 3.6 lb-in | - 144 | Request Quote |
| 2RK6UAM-15 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 4.3 lb-in | - 120 | Request Quote |
| 2RK6UAM-18 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - 5.1 lb-in | - 100 | Request Quote |
| 2RK6UAM-25 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - 7.1 lb-in | - 72 | Request Quote |
| 2RK6UAM-30 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 8.2 lb-in | - 60 | Request Quote |
| 2RK6UAM-36 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - 9.7 lb-in | - 50 | Request Quote |
| 2RK6UAM-50 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 13.2 lb-in | - 36 | Request Quote |
| 2RK6UAM-60 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - 16.8 lb-in | - 30 | Request Quote |
| 2RK6UAM-75 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - 20 lb-in | - 24 | Request Quote |
| 2RK6UAM-90 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - 24 lb-in | - 20 | Request Quote |
| 2RK6UAM-100 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 27 lb-in | - 18 | Request Quote |
| 2RK6UAM-120 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - 32 lb-in | - 15 | Request Quote |
| 2RK6UAM-150 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - 38 lb-in | - 12 | Request Quote |
| 2RK6UAM-180 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - 46 lb-in | - 10 | Request Quote |
| 2RK6UAM-250 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - 53 lb-in | - 7.2 | Request Quote |
| 2RK6UAM-300 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - 53 lb-in | - 6 | Request Quote |
| 2RK6UAM-360 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - 53 lb-in | - 5 | Request Quote |
| 2RK6UCM-5 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 1.41 lb-in | - 360 | Request Quote |
| 2RK6UCM-6 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - 1.68 lb-in | - 300 | Request Quote |
| 2RK6UCM-7.5 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Lead Wire | - Equipped | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - 2.1 lb-in | - 240 | Request Quote |