Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Connection cables are required to connect the multi-axis diver and motors.

  • Set includes: motor cable and brake cable
Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- Multi-Axis (Standard)

Motor Connection Type

- Cable Type

Cable Type

- Standard

Cable Length

- 6.56 ft

Components

- CC020V3F-B, Brake Connection Cable (AZ Series DC Input) (2 m [6.56 ft]) ($23.00)
CC020VZFA, Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (2 m [6.6 ft.]) ($112.00)

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.