Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

These cables are used to connect the motor and the driver. When using an extension for the product cable, keep the overall cable length to 10.5 m or less. Use the flexible connection cable in applications where the cable is bent and flexed repeatedly.

Connection Cables

Connection Cables

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Cable Type

- Flexible

Cable Length

- 32.8 ft

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.