Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Connection cable for connecting AZ Series connector type motors to AZ mini Driver or AZ Multi-Axis Driver (Slim Type).
  • Opposite to Output Shaft Direction

Mounting Bracket for mini Driver

Mounting Bracket for mini Driver

Mounting Bracket for mini Driver

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- Single-Axis (mini) Multi-Axis (Slim type)

Motor Connection Type

- Connector Type

Cable Type

- Standard

Cable Direction

- Opposite to Output Shaft Direction

Cable Length

- 0.66 ft

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.