Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Flexible cable for use where the cable is bent or flexed repeatedly. A cable that directly connects a connector-coupled motor and driver. A motor and driver can be directly connected using the connectors on both ends.
  • Model A Connector Type

Motor Cables for CVD Series Drivers (High Current CVD528, CVD538)

Motor Cables for CVD Series Drivers

Motor Cables for CVD Series Drivers

Motor Cables for CVD Series Drivers

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Cable Length

- 16.4 ft

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.