Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Flexible cable for use where the cable is bent or flexed repeatedly. These cables provide an extension between the connection cables and the driver. When extending the connetion, keep the overall cable length at 10 m (32.8 ft.) or less.

Accessories

Accessories

Accessories

Accessories

Accessories

Extension Cables (Standard & Flexible)

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Cable Type

- Flexible Extension Cable

Cable Length

- 16.4 ft

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.