Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Please contact your local sales office for proper sizing or more information.

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Unit of Measure

Specifications

Available to Ship1 - {Contact your local sales office for more information.}

Outer Diameter

- 0.79 in

Length

- 1.14 in

Normal Torque

- 44 lb-in

Shaft Hole Diameter d1

- 0.20 in

Shaft Hole Diameter d2

- 0.24 in

Inertia

- 0.06 oz-in2

Permissible End Play

- 0.03 in

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.