Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Please contact your local sales office for proper sizing or more information.

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Accessories

Flexible Couplings

Flexible Couplings

Unit of Measure

Specifications

Available to Ship1 - {Contact your local sales office for more information.}

Outer Diameter

- 2.17 in

Length

- 2.99 in

Normal Torque

- 530 lb-in

Shaft Hole Diameter d1

- 0.59 in

Shaft Hole Diameter d2

- 0.79 in

Inertia

- 8.80 oz-in2

Permissible End Play

- 0.06 in

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.