
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
- 24 - 48 VDC
- Battery-operated
- Compact and Lightweight
- Low speed operation from 1 r/min
- Compatible with Modbus (RTU) and CANopen Communication
Compatible Motors
Unit of Measure
Specifications
| Lead Time1 | - {Contact your local sales office for more information.} |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 3.15 in. |
Output Power |
- 60 W (1/12 HP) |
Rated Input Current |
- 1.7 A (48 V) ~ 3.3A (24 V) |
Maximum Input Current |
- 5.5 A |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 10 :1 |
Output Shaft Diameter |
- 15 mm |
Rated Torque |
- 15 lb-in |
Electromagnetic Brake |
- Not Equipped |
Variable Speed Range (r/min) |
- 0.1 ~ 400 |
Resolution |
- 0.01º (36000 Pulses per rotation) |
Permissible Load Inertia |
- 5369 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 121 oz-in² |
Permissible Overhung Load |
- 0.39 in. from Shaft End (3000 r/min) = 67 lb0.79 in. from Shaft End (3000 r/min) = 79 lb |
Permissible Thrust Load |
- 22 lb |
Power Input |
- DC |
Components |
-
BLMR460SHK-GFV, 60 W (1/12 HP) BLV Series R Type Brushless DC Pinion Shaft Motor ($277.00) GFV4G10, GFV Series Parallel Shaft Gearhead (10:1) (Metric Shaft) ($145.00) |
Safety Standards |
- UL CE |
CE Marking |
- EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Class |
- [Motor] UL / CSA Standards: 105 (A), EN Standards: 120 (E) |
Insulation Resistance (Motor) |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
- Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise (Motor) |
- The temperature rise of the windings is 60ºC (108ºF) max. and that of the case surface is 50ºC (90ºF) max measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity |
Altitude |
- Up to 1000 m (3300 ft. ) above sea level |
Vibration |
-
Not subject to continuous vibration or excessive impact. In conformance with JIS C 60068-2-6 "Sine-wav vibration test method" Frequency Range: 10 Hz to 55 Hz Pulsating Amplitude: 0.15 mm (0.006 in.) Sweep Direction: 3 directions (X, Y, Z) Number of Sweeps: 20 times |
Ambient Temperature Range |
- 0ºC ~ +40ºC (+32ºF ~ +104ºF) (nonfreezing) |
Ambient Humidity |
- 85% max. (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust. This product should not be exposed to oil. Cannot be used in radioactive area, magnetic field, vacuum or other special environment. |
Degree of Protection |
- [Motor] IP40 |
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.




