ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.
Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
|---|---|---|---|---|---|---|
| MCL20F03F03 | - 20 mm | - 29 mm | - 5 N·m | - 4.76 mm | - 4.76 mm | $44.00 |
| MCL20F03F04 | - 20 mm | - 29 mm | - 5 N·m | - 4.76 mm | - 6.35 mm | $44.00 |
| MCL20F03F05 | - 20 mm | - 29 mm | - 5 N·m | - 4.76 mm | - 7.94 mm | $44.00 |
| MCL2006F03 | - 20 mm | - 29 mm | - 5 N·m | - 6 mm | - 4.76 mm | $44.00 |
| MCL2006F04 | - 20 mm | - 29 mm | - 5 N·m | - 6 mm | - 6.35 mm | $44.00 |
| MCL2006F05 | - 20 mm | - 29 mm | - 5 N·m | - 6 mm | - 7.94 mm | $44.00 |
| MCL20F04F04 | - 20 mm | - 29 mm | - 5 N·m | - 6.35 mm | - 6.35 mm | $44.00 |
| MCL20F04F05 | - 20 mm | - 29 mm | - 5 N·m | - 6.35 mm | - 7.94 mm | $44.00 |
| MCL20F05F05 | - 20 mm | - 29 mm | - 5 N·m | - 7.94 mm | - 7.94 mm | $44.00 |
| MCL2008F04 | - 20 mm | - 29 mm | - 5 N·m | - 8 mm | - 6.35 mm | $44.00 |
| MCL2008F05 | - 20 mm | - 29 mm | - 5 N·m | - 8 mm | - 7.94 mm | $44.00 |
| MCL30F04F05 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 6.35 mm | - 7.94 mm | $62.00 |
| MCL30F05F05 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 7.94 mm | - 7.94 mm | $62.00 |
| MCL30F05F06 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 7.94 mm | - 9.53 mm | $62.00 |
| MCL3008F04 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 8 mm | - 6.35 mm | $62.00 |
| MCL3008F05 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 8 mm | - 7.94 mm | $62.00 |
| MCL3008F06 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 8 mm | - 9.53 mm | $62.00 |
| MCL30F06F06 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 9.53 mm | - 9.53 mm | $62.00 |
| MCL30F06F08 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 9.53 mm | - 12.70 mm | $62.00 |
| MCL3010F05 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 10 mm | - 7.94 mm | $62.00 |
| MCL3010F06 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 10 mm | - 9.53 mm | $62.00 |
| MCL3010F08 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 10 mm | - 12.70 mm | $62.00 |
| MCL3012F05 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 12 mm | - 7.94 mm | $62.00 |
| MCL3012F06 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 12 mm | - 9.53 mm | $62.00 |
| MCL3012F08 | - 30 mm | - 43.50 mm | - 12.50 N·m | - 12 mm | - 12.70 mm | $62.00 |