ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Couplings come with shaft holes and have standarized combinations for different diameter shaft holes. Oil resistant and electrically insulated, aluminum alloy construction.
Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
|---|---|---|---|---|---|---|
| MCL20F03F03 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.19 in | - 0.19 in | Request Quote |
| MCL20F03F04 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.19 in | - 0.25 in | Request Quote |
| MCL20F03F05 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.19 in | - 0.31 in | Request Quote |
| MCL2006F03 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.24 in | - 0.19 in | Request Quote |
| MCL2006F04 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.24 in | - 0.25 in | Request Quote |
| MCL2006F05 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.24 in | - 0.31 in | Request Quote |
| MCL20F04F04 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.25 in | - 0.25 in | Request Quote |
| MCL20F04F05 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.25 in | - 0.31 in | Request Quote |
| MCL20F05F05 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.31 in | - 0.31 in | Request Quote |
| MCL2008F04 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.32 in | - 0.25 in | Request Quote |
| MCL2008F05 | - 0.79 in | - 1.14 in | - 44 lb-in | - 0.32 in | - 0.31 in | Request Quote |
| MCL30F04F05 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.25 in | - 0.31 in | Request Quote |
| MCL30F05F05 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.31 in | - 0.31 in | Request Quote |
| MCL30F05F06 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.31 in | - 0.38 in | Request Quote |
| MCL3008F04 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.32 in | - 0.25 in | Request Quote |
| MCL3008F05 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.32 in | - 0.31 in | Request Quote |
| MCL3008F06 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.32 in | - 0.38 in | Request Quote |
| MCL30F06F06 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.38 in | - 0.38 in | Request Quote |
| MCL30F06F08 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.38 in | - 0.50 in | Request Quote |
| MCL3010F05 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.39 in | - 0.31 in | Request Quote |
| MCL3010F06 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.39 in | - 0.38 in | Request Quote |
| MCL3010F08 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.39 in | - 0.50 in | Request Quote |
| MCL3012F05 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.47 in | - 0.31 in | Request Quote |
| MCL3012F06 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.47 in | - 0.38 in | Request Quote |
| MCL3012F08 | - 1.18 in | - 1.71 in | - 110 lb-in | - 0.47 in | - 0.50 in | Request Quote |