Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Flange Output Head

Permissible load has been increased by mounting with an offset parallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.

  • For use with BLV and BLH Series 100 W (/1/8 HP) Parallel Shaft Gear Motors
Unit of Measure
1 

Item #

Item Name

Max Speed (rpm)

Rotation Direction

Permissible Radial Load

Permissible Overhung Load

Permissible Load Inertia

Ambient Temperature

Degree of Protection

RoHS Compliant

Web Price

CAD

AGD580B - Flange Drive Adapter - 1000 - Same direction as gearhead - Over 300 r/min: 1000 NUp to 300 r/min: 1500 N - Over 150 r/min: 500 NUp to 150 r/min: 1000 N - 4.38 x 10-4 kg·m² - 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing) - IP40 - $668.00 -
Unit of Measure
1