ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Cable Direction |
Shaft |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| ARM24SAK | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 7.8 oz-in | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | $176.00 |
| ARM24SBK | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 7.8 oz-in | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | $178.00 |
| ARM24SAK-T7.2 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 28 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - | - Single | - Not Equipped | $360.00 |
| ARM24SAK-T10 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Taper Hobbed Gear | - 10 :1 | - | - Single | - Not Equipped | $376.00 |
| ARM24SAK-T20 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 56 oz-in | - Taper Hobbed Gear | - 20 :1 | - | - Single | - Not Equipped | $376.00 |
| ARM24SAK-T30 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 71 oz-in | - Taper Hobbed Gear | - 30 :1 | - | - Single | - Not Equipped | $376.00 |
| ARM24SAK-PS5 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 28 oz-in | - Planetary Gear | - 5 :1 | - | - Single | - Not Equipped | $449.00 |
| ARM24SAK-PS7 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Planetary Gear | - 7.2 :1 | - | - Single | - Not Equipped | $449.00 |
| ARM24SAK-PS10 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 71 oz-in | - Planetary Gear | - 10 :1 | - | - Single | - Not Equipped | $449.00 |
| ARM24SAK-N5 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 28 oz-in | - Planetary Gear | - 5 :1 | - | - Single | - Not Equipped | $699.00 |
| ARM24SAK-N7.2 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Planetary Gear | - 7.2 :1 | - | - Single | - Not Equipped | $699.00 |
| ARM24SAK-N10 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 71 oz-in | - Planetary Gear | - 10 :1 | - | - Single | - Not Equipped | $699.00 |
| ARM24SAK-H50 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 382 oz-in | - Harmonic Gear | - 50 :1 | - | - Single | - Not Equipped | $733.00 |
| ARM24SAK-H100 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 680 oz-in | - Harmonic Gear | - 100 :1 | - | - Single | - Not Equipped | $733.00 |
| ARM26SAK | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 17 oz-in | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | $188.00 |
| ARM26SBK | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 17 oz-in | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | $190.00 |
| ARM46AC | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Not Equipped | $165.00 |
| ARM46AC-T3.6 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 48 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - | - Single | - Not Equipped | $294.00 |
| ARM46AC-T7.2 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 98 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - | - Single | - Not Equipped | $294.00 |
| ARM46AC-T10 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 141 oz-in | - Taper Hobbed Gear | - 10 :1 | - | - Single | - Not Equipped | $309.00 |
| ARM46AC-T20 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 20 :1 | - | - Single | - Not Equipped | $309.00 |
| ARM46AC-T30 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Taper Hobbed Gear | - 30 :1 | - | - Single | - Not Equipped | $309.00 |
| ARM46AC-N5 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 190 oz-in | - Planetary Gear | - 5 :1 | - | - Single | - Not Equipped | $514.00 |
| ARM46AC-N7.2 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Planetary Gear | - 7.2 :1 | - | - Single | - Not Equipped | $514.00 |
| ARM46AC-N10 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 211 oz-in | - Planetary Gear | - 10 :1 | - | - Single | - Not Equipped | $514.00 |