Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_arm66acd

αSTEP

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Cable Direction

Shaft

Electromagnetic Brake

Web Price

ARM98AK-N10 - 3.54 in - DC
 
- 2832 oz-in - Planetary Gear - 10 :1 - - Single - Not Equipped $1,103.00
ARM98AK-N25 - 3.54 in - DC
 
- 5120 oz-in - Planetary Gear - 25 :1 - - Single - Not Equipped $1,228.00
ARM98AK-N36 - 3.54 in - DC
 
- 5120 oz-in - Planetary Gear - 36 :1 - - Single - Not Equipped $1,228.00
ARM98AK-N50 - 3.54 in - DC
 
- 5120 oz-in - Planetary Gear - 50 :1 - - Single - Not Equipped $1,228.00
ARM98AK-PS5 - 3.54 in - DC
 
- 1420 oz-in - Planetary Gear - 5 :1 - - Single - Not Equipped $693.00
ARM98AK-PS7 - 3.54 in - DC
 
- 1980 oz-in - Planetary Gear - 7.2 :1 - - Single - Not Equipped $693.00
ARM98AK-PS10 - 3.54 in - DC
 
- 2800 oz-in - Planetary Gear - 10 :1 - - Single - Not Equipped $693.00
ARM98AK-PS25 - 3.54 in - DC
 
- 5200 oz-in - Planetary Gear - 25 :1 - - Single - Not Equipped $824.00
ARM98AK-PS36 - 3.54 in - DC
 
- 5200 oz-in - Planetary Gear - 36 :1 - - Single - Not Equipped $824.00
ARM98AK-PS50 - 3.54 in - DC
 
- 5200 oz-in - Planetary Gear - 50 :1 - - Single - Not Equipped $824.00
ARM98AK-H50 - 3.54 in - DC
 
- 4956 oz-in - Harmonic Gear - 50 :1 - - Single - Not Equipped $1,549.00
ARM98AK-H100 - 3.54 in - DC
 
- 7789 oz-in - Harmonic Gear - 100 :1 - - Single - Not Equipped $1,549.00
ARM98BK - 3.35 in - DC
 
- 280 oz-in - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped $316.00
ARM98MK - 3.35 in - DC
 
- 280 oz-in - Round Shaft with Flat (No Gearhead) - - - Single - Equipped $546.00
ARM98MK-T3.6 - 3.54 in - DC
 
- 624 oz-in - Taper Hobbed Gear - 3.6 :1 - - Single - Equipped $722.00
ARM98MK-T7.2 - 3.54 in - DC
 
- 1264 oz-in - Taper Hobbed Gear - 7.2 :1 - - Single - Equipped $722.00
ARM98MK-T10 - 3.54 in - DC
 
- 1264 oz-in - Taper Hobbed Gear - 10 :1 - - Single - Equipped $738.00
ARM98MK-T20 - 3.54 in - DC
 
- 1696 oz-in - Taper Hobbed Gear - 20 :1 - - Single - Equipped $738.00
ARM98MK-T30 - 3.54 in - DC
 
- 1696 oz-in - Taper Hobbed Gear - 30 :1 - - Single - Equipped $738.00
ARM98MK-N5 - 3.54 in - DC
 
- 1408 oz-in - Planetary Gear - 5 :1 - - Single - Equipped $1,342.00
ARM98MK-N7.2 - 3.54 in - DC
 
- 1968 oz-in - Planetary Gear - 7.2 :1 - - Single - Equipped $1,342.00
ARM98MK-N10 - 3.54 in - DC
 
- 2832 oz-in - Planetary Gear - 10 :1 - - Single - Equipped $1,342.00
ARM98MK-N25 - 3.54 in - DC
 
- 5120 oz-in - Planetary Gear - 25 :1 - - Single - Equipped $1,469.00
ARM98MK-N36 - 3.54 in - DC
 
- 5120 oz-in - Planetary Gear - 36 :1 - - Single - Equipped $1,469.00
ARM98MK-N50 - 3.54 in - DC
 
- 5120 oz-in - Planetary Gear - 50 :1 - - Single - Equipped $1,469.00
Unit of Measure
« 6 7 8 9 10 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.