ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Cable Direction |
Shaft |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| ARM98MK-PS5 | - 3.54 in | - DC |
![]() |
- 1420 oz-in | - Planetary Gear | - 5 :1 | - | - Single | - Equipped | $925.00 |
| ARM98MK-PS7 | - 3.54 in | - DC |
![]() |
- 1980 oz-in | - Planetary Gear | - 7.2 :1 | - | - Single | - Equipped | $925.00 |
| ARM98MK-PS10 | - 3.54 in | - DC |
![]() |
- 2800 oz-in | - Planetary Gear | - 10 :1 | - | - Single | - Equipped | $925.00 |
| ARM98MK-PS25 | - 3.54 in | - DC |
![]() |
- 5200 oz-in | - Planetary Gear | - 25 :1 | - | - Single | - Equipped | $1,054.00 |
| ARM98MK-PS36 | - 3.54 in | - DC |
![]() |
- 5200 oz-in | - Planetary Gear | - 36 :1 | - | - Single | - Equipped | $1,054.00 |
| ARM98MK-PS50 | - 3.54 in | - DC |
![]() |
- 5200 oz-in | - Planetary Gear | - 50 :1 | - | - Single | - Equipped | $1,054.00 |
| ARM98MK-H50 | - 3.54 in | - DC |
![]() |
- 4956 oz-in | - Harmonic Gear | - 50 :1 | - | - Single | - Equipped | $1,774.00 |
| ARM98MK-H100 | - 3.54 in | - DC |
![]() |
- 7789 oz-in | - Harmonic Gear | - 100 :1 | - | - Single | - Equipped | $1,774.00 |
| ARM46AC-FC7.2RA | - 1.65 in | - AC |
![]() |
- 99 oz-in | - Right-Angle Spur / Face Gear | - 7.2 :1 | - Up | - Single | - Not Equipped | $551.00 |
| ARM46AC-FC7.2LA | - 1.65 in | - AC |
![]() |
- 99 oz-in | - Right-Angle Spur / Face Gear | - 7.2 :1 | - Down | - Single | - Not Equipped | $551.00 |
| ARM46AC-FC10RA | - 1.65 in | - AC |
![]() |
- 142 oz-in | - Right-Angle Spur / Face Gear | - 10 :1 | - Up | - Single | - Not Equipped | $551.00 |
| ARM46AC-FC10LA | - 1.65 in | - AC |
![]() |
- 142 oz-in | - Right-Angle Spur / Face Gear | - 10 :1 | - Down | - Single | - Not Equipped | $551.00 |
| ARM46AC-FC20RA | - 1.65 in | - AC |
![]() |
- 280 oz-in | - Right-Angle Spur / Face Gear | - 20 :1 | - Up | - Single | - Not Equipped | $551.00 |
| ARM46AC-FC20LA | - 1.65 in | - AC |
![]() |
- 280 oz-in | - Right-Angle Spur / Face Gear | - 20 :1 | - Down | - Single | - Not Equipped | $551.00 |
| ARM46AC-FC30RA | - 1.65 in | - AC |
![]() |
- 420 oz-in | - Right-Angle Spur / Face Gear | - 30 :1 | - Up | - Single | - Not Equipped | $551.00 |
| ARM46AC-FC30LA | - 1.65 in | - AC |
![]() |
- 420 oz-in | - Right-Angle Spur / Face Gear | - 30 :1 | - Down | - Single | - Not Equipped | $551.00 |
| ARM66AC-FC7.2RA | - 2.36 in | - AC |
![]() |
- 352 oz-in | - Right-Angle Spur / Face Gear | - 7.2 :1 | - Up | - Single | - Not Equipped | $689.00 |
| ARM66AC-FC7.2LA | - 2.36 in | - AC |
![]() |
- 352 oz-in | - Right-Angle Spur / Face Gear | - 7.2 :1 | - Down | - Single | - Not Equipped | $689.00 |
| ARM66AC-FC10RA | - 2.36 in | - AC |
![]() |
- 480 oz-in | - Right-Angle Spur / Face Gear | - 10 :1 | - Up | - Single | - Not Equipped | $689.00 |
| ARM66AC-FC10LA | - 2.36 in | - AC |
![]() |
- 480 oz-in | - Right-Angle Spur / Face Gear | - 10 :1 | - Down | - Single | - Not Equipped | $689.00 |
| ARM66AC-FC20RA | - 2.36 in | - AC |
![]() |
- 976 oz-in | - Right-Angle Spur / Face Gear | - 20 :1 | - Up | - Single | - Not Equipped | $689.00 |
| ARM66AC-FC20LA | - 2.36 in | - AC |
![]() |
- 976 oz-in | - Right-Angle Spur / Face Gear | - 20 :1 | - Down | - Single | - Not Equipped | $689.00 |
| ARM66AC-FC30RA | - 2.36 in | - AC |
![]() |
- 1472 oz-in | - Right-Angle Spur / Face Gear | - 30 :1 | - Up | - Single | - Not Equipped | $689.00 |
| ARM66AC-FC30LA | - 2.36 in | - AC |
![]() |
- 1472 oz-in | - Right-Angle Spur / Face Gear | - 30 :1 | - Down | - Single | - Not Equipped | $689.00 |
| ARM24SMK | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 7.8 oz-in | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Equipped | $298.00 |