ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Cable Direction |
Shaft |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| ARM24SMK-T7.2 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 28 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - | - Single | - Equipped | $535.00 |
| ARM24SMK-T10 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 42 oz-in | - Taper Hobbed Gear | - 10 :1 | - | - Single | - Equipped | $554.00 |
| ARM24SMK-T20 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 56 oz-in | - Taper Hobbed Gear | - 20 :1 | - | - Single | - Equipped | $554.00 |
| ARM24SMK-T30 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 71 oz-in | - Taper Hobbed Gear | - 30 :1 | - | - Single | - Equipped | $554.00 |
| ARM24SMK-H50 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 382 oz-in | - Harmonic Gear | - 50 :1 | - | - Single | - Equipped | $1,012.00 |
| ARM24SMK-H100 | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 680 oz-in | - Harmonic Gear | - 100 :1 | - | - Single | - Equipped | $1,012.00 |
| ARM26SMK | - 1.1 in | - DC |
![]() Speed - Torque Characteristics |
- 17 oz-in | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Equipped | $310.00 |