Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_arm66acd

αSTEP

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Cable Direction

Shaft

Electromagnetic Brake

Web Price

ARM46AC-PS5 - 1.65 in - AC
Speed - Torque Characteristics
- 142 oz-in - Planetary Gear - 5 :1 - - Single - Not Equipped $416.00
ARM46AC-PS7 - 1.65 in - AC
Speed - Torque Characteristics
- 210 oz-in - Planetary Gear - 7.2 :1 - - Single - Not Equipped $416.00
ARM46AC-PS10 - 1.65 in - AC
Speed - Torque Characteristics
- 210 oz-in - Planetary Gear - 10 :1 - - Single - Not Equipped $416.00
ARM46AC-PS25 - 1.65 in - AC
Speed - Torque Characteristics
- 350 oz-in - Planetary Gear - 25 :1 - - Single - Not Equipped $471.00
ARM46AC-PS36 - 1.65 in - AC
Speed - Torque Characteristics
- 420 oz-in - Planetary Gear - 36 :1 - - Single - Not Equipped $471.00
ARM46AC-PS50 - 1.65 in - AC
Speed - Torque Characteristics
- 426 oz-in - Planetary Gear - 50 :1 - - Single - Not Equipped $471.00
ARM46AC-H50 - 1.65 in - AC
Speed - Torque Characteristics
- 1175 oz-in - Harmonic Gear - 50 :1 - - Single - Not Equipped $737.00
ARM46AC-H100 - 1.65 in - AC
Speed - Torque Characteristics
- 1558 oz-in - Harmonic Gear - 100 :1 - - Single - Not Equipped $737.00
ARM46BC - 1.65 in - AC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped $168.00
ARM46MC - 1.65 in - AC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft with Flat (No Gearhead) - - - Single - Equipped $399.00
ARM46MC-T3.6 - 1.65 in - AC
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - - Single - Equipped $531.00
ARM46MC-T7.2 - 1.65 in - AC
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - - Single - Equipped $531.00
ARM46MC-T10 - 1.65 in - AC
Speed - Torque Characteristics
- 141 oz-in - Taper Hobbed Gear - 10 :1 - - Single - Equipped $543.00
ARM46MC-T20 - 1.65 in - AC
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 20 :1 - - Single - Equipped $543.00
ARM46MC-T30 - 1.65 in - AC
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 30 :1 - - Single - Equipped $543.00
ARM46MC-N5 - 1.65 in - AC
Speed - Torque Characteristics
- 190 oz-in - Planetary Gear - 5 :1 - - Single - Equipped $748.00
ARM46MC-N7.2 - 1.65 in - AC
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 7.2 :1 - - Single - Equipped $748.00
ARM46MC-N10 - 1.65 in - AC
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 10 :1 - - Single - Equipped $748.00
ARM46MC-PS5 - 1.65 in - AC
Speed - Torque Characteristics
- 142 oz-in - Planetary Gear - 5 :1 - - Single - Equipped $650.00
ARM46MC-PS7 - 1.65 in - AC
Speed - Torque Characteristics
- 210 oz-in - Planetary Gear - 7.2 :1 - - Single - Equipped $650.00
ARM46MC-PS10 - 1.65 in - AC
Speed - Torque Characteristics
- 210 oz-in - Planetary Gear - 10 :1 - - Single - Equipped $650.00
ARM46MC-PS25 - 1.65 in - AC
Speed - Torque Characteristics
- 350 oz-in - Planetary Gear - 25 :1 - - Single - Equipped $706.00
ARM46MC-PS36 - 1.65 in - AC
Speed - Torque Characteristics
- 420 oz-in - Planetary Gear - 36 :1 - - Single - Equipped $706.00
ARM46MC-PS50 - 1.65 in - AC
Speed - Torque Characteristics
- 420 oz-in - Planetary Gear - 50 :1 - - Single - Equipped $706.00
ARM46MC-H50 - 1.65 in - AC
Speed - Torque Characteristics
- 1175 oz-in - Harmonic Gear - 50 :1 - - Single - Equipped $968.00
Unit of Measure
1 2 3 4 5 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.