ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Cable Direction |
Shaft |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| ARM98AC-T10 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 10 :1 | - | - Single | - Not Equipped | $502.00 |
| ARM98AC-T20 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - | - Single | - Not Equipped | $502.00 |
| ARM98AC-T30 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - | - Single | - Not Equipped | $502.00 |
| ARM98AC-N5 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1408 oz-in | - Planetary Gear | - 5 :1 | - | - Single | - Not Equipped | $1,103.00 |
| ARM98AC-N7.2 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1968 oz-in | - Planetary Gear | - 7.2 :1 | - | - Single | - Not Equipped | $1,103.00 |
| ARM98AC-N10 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 2832 oz-in | - Planetary Gear | - 10 :1 | - | - Single | - Not Equipped | $1,103.00 |
| ARM98AC-N25 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 25 :1 | - | - Single | - Not Equipped | $1,228.00 |
| ARM98AC-N36 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 36 :1 | - | - Single | - Not Equipped | $1,228.00 |
| ARM98AC-N50 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 50 :1 | - | - Single | - Not Equipped | $1,228.00 |
| ARM98AC-PS5 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1420 oz-in | - Planetary Gear | - 5 :1 | - | - Single | - Not Equipped | $693.00 |
| ARM98AC-PS7 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1980 oz-in | - Planetary Gear | - 7.2 :1 | - | - Single | - Not Equipped | $693.00 |
| ARM98AC-PS10 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 2800 oz-in | - Planetary Gear | - 10 :1 | - | - Single | - Not Equipped | $693.00 |
| ARM98AC-PS25 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 25 :1 | - | - Single | - Not Equipped | $824.00 |
| ARM98AC-PS36 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 36 :1 | - | - Single | - Not Equipped | $824.00 |
| ARM98AC-PS50 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 5200 oz-in | - Planetary Gear | - 50 :1 | - | - Single | - Not Equipped | $824.00 |
| ARM98AC-H50 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 4956 oz-in | - Harmonic Gear | - 50 :1 | - | - Single | - Not Equipped | $1,549.00 |
| ARM98AC-H100 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 7788 oz-in | - Harmonic Gear | - 100 :1 | - | - Single | - Not Equipped | $1,549.00 |
| ARM98BC | - 3.35 in | - AC |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft with Flat (No Gearhead) | - | - | - Double | - Not Equipped | $316.00 |
| ARM98MC | - 3.35 in | - AC |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft with Flat (No Gearhead) | - | - | - Single | - Equipped | $546.00 |
| ARM98MC-T3.6 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 624 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - | - Single | - Equipped | $722.00 |
| ARM98MC-T7.2 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - | - Single | - Equipped | $722.00 |
| ARM98MC-T10 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 10 :1 | - | - Single | - Equipped | $738.00 |
| ARM98MC-T20 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - | - Single | - Equipped | $738.00 |
| ARM98MC-T30 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - | - Single | - Equipped | $738.00 |
| ARM98MC-N5 | - 3.54 in | - AC |
![]() Speed - Torque Characteristics |
- 1408 oz-in | - Planetary Gear | - 5 :1 | - | - Single | - Equipped | $1,342.00 |