Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_arm66acd

αSTEP

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Cable Direction

Shaft

Electromagnetic Brake

Web Price

ARM98MC-N7.2 - 3.54 in - AC
Speed - Torque Characteristics
- 1968 oz-in - Planetary Gear - 7.2 :1 - - Single - Equipped $1,342.00
ARM98MC-N10 - 3.54 in - AC
Speed - Torque Characteristics
- 2832 oz-in - Planetary Gear - 10 :1 - - Single - Equipped $1,342.00
ARM98MC-N25 - 3.54 in - AC
Speed - Torque Characteristics
- 5120 oz-in - Planetary Gear - 25 :1 - - Single - Equipped $1,469.00
ARM98MC-N36 - 3.54 in - AC
Speed - Torque Characteristics
- 5120 oz-in - Planetary Gear - 36 :1 - - Single - Equipped $1,469.00
ARM98MC-N50 - 3.54 in - AC
Speed - Torque Characteristics
- 5120 oz-in - Planetary Gear - 50 :1 - - Single - Equipped $1,469.00
ARM98MC-PS5 - 3.54 in - AC
Speed - Torque Characteristics
- 1420 oz-in - Planetary Gear - 5 :1 - - Single - Equipped $925.00
ARM98MC-PS7 - 3.54 in - AC
Speed - Torque Characteristics
- 1980 oz-in - Planetary Gear - 7.2 :1 - - Single - Equipped $925.00
ARM98MC-PS10 - 3.54 in - AC
Speed - Torque Characteristics
- 2800 oz-in - Planetary Gear - 10 :1 - - Single - Equipped $925.00
ARM98MC-PS25 - 3.54 in - AC
Speed - Torque Characteristics
- 5200 oz-in - Planetary Gear - 25 :1 - - Single - Equipped $1,054.00
ARM98MC-PS36 - 3.54 in - AC
Speed - Torque Characteristics
- 5200 oz-in - Planetary Gear - 36 :1 - - Single - Equipped $1,054.00
ARM98MC-PS50 - 3.54 in - AC
Speed - Torque Characteristics
- 5200 oz-in - Planetary Gear - 50 :1 - - Single - Equipped $1,054.00
ARM98MC-H50 - 3.54 in - AC
Speed - Torque Characteristics
- 4956 oz-in - Harmonic Gear - 50 :1 - - Single - Equipped $1,774.00
ARM98MC-H100 - 3.54 in - AC
Speed - Torque Characteristics
- 7788 oz-in - Harmonic Gear - 100 :1 - - Single - Equipped $1,774.00
ARM46AK - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped $165.00
ARM46AK-T3.6 - 1.65 in - DC
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - - Single - Not Equipped $294.00
ARM46AK-T7.2 - 1.65 in - DC
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - - Single - Not Equipped $294.00
ARM46AK-T10 - 1.65 in - DC
Speed - Torque Characteristics
- 141 oz-in - Taper Hobbed Gear - 10 :1 - - Single - Not Equipped $309.00
ARM46AK-T20 - 1.65 in - DC
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 20 :1 - - Single - Not Equipped $309.00
ARM46AK-T30 - 1.65 in - DC
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 30 :1 - - Single - Not Equipped $309.00
ARM46AK-N5 - 1.65 in - DC
Speed - Torque Characteristics
- 190 oz-in - Planetary Gear - 5 :1 - - Single - Not Equipped $514.00
ARM46AK-N7.2 - 1.65 in - DC
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 7.2 :1 - - Single - Not Equipped $514.00
ARM46AK-N10 - 1.65 in - DC
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 10 :1 - - Single - Not Equipped $514.00
ARM46AK-PS5 - 1.65 in - DC
Speed - Torque Characteristics
- 142 oz-in - Planetary Gear - 5 :1 - - Single - Not Equipped $416.00
ARM46AK-PS7 - 1.65 in - DC
Speed - Torque Characteristics
- 210 oz-in - Planetary Gear - 7.2 :1 - - Single - Not Equipped $416.00
ARM46AK-PS10 - 1.65 in - DC
Speed - Torque Characteristics
- 210 oz-in - Planetary Gear - 10 :1 - - Single - Not Equipped $416.00
Unit of Measure
« 6 7 8 9 10 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.