Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_arm66acd

αSTEP

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Cable Direction

Shaft

Electromagnetic Brake

Web Price

ARM66AK-T7.2 - 2.36 in - DC
Speed - Torque Characteristics
- 352 oz-in - Taper Hobbed Gear - 7.2 :1 - - Single - Not Equipped $376.00
ARM66AK-T10 - 2.36 in - DC
Speed - Torque Characteristics
- 416 oz-in - Taper Hobbed Gear - 10 :1 - - Single - Not Equipped $393.00
ARM66AK-T20 - 2.36 in - DC
Speed - Torque Characteristics
- 480 oz-in - Taper Hobbed Gear - 20 :1 - - Single - Not Equipped $393.00
ARM66AK-T30 - 2.36 in - DC
Speed - Torque Characteristics
- 560 oz-in - Taper Hobbed Gear - 30 :1 - - Single - Not Equipped $393.00
ARM66AK-N5 - 2.36 in - DC
Speed - Torque Characteristics
- 480 oz-in - Planetary Gear - 5 :1 - - Single - Not Equipped $757.00
ARM66AK-N7.2 - 2.36 in - DC
Speed - Torque Characteristics
- 560 oz-in - Planetary Gear - 7.2 :1 - - Single - Not Equipped $757.00
ARM66AK-N10 - 2.36 in - DC
Speed - Torque Characteristics
- 704 oz-in - Planetary Gear - 10 :1 - - Single - Not Equipped $757.00
ARM66AK-N25 - 2.36 in - DC
Speed - Torque Characteristics
- 1120 oz-in - Planetary Gear - 25 :1 - - Single - Not Equipped $910.00
ARM66AK-N36 - 2.36 in - DC
Speed - Torque Characteristics
- 1120 oz-in - Planetary Gear - 36 :1 - - Single - Not Equipped $910.00
ARM66AK-N50 - 2.36 in - DC
Speed - Torque Characteristics
- 1120 oz-in - Planetary Gear - 50 :1 - - Single - Not Equipped $910.00
ARM66AK-PS5 - 2.36 in - DC
Speed - Torque Characteristics
- 490 oz-in - Planetary Gear - 5 :1 - - Single - Not Equipped $540.00
ARM66AK-PS7 - 2.36 in - DC
Speed - Torque Characteristics
- 560 oz-in - Planetary Gear - 7.2 :1 - - Single - Not Equipped $540.00
ARM66AK-PS10 - 2.36 in - DC
Speed - Torque Characteristics
- 710 oz-in - Planetary Gear - 10 :1 - - Single - Not Equipped $540.00
ARM66AK-PS25 - 2.36 in - DC
Speed - Torque Characteristics
- 1130 oz-in - Planetary Gear - 25 :1 - - Single - Not Equipped $613.00
ARM66AK-PS36 - 2.36 in - DC
Speed - Torque Characteristics
- 1130 oz-in - Planetary Gear - 36 :1 - - Single - Not Equipped $613.00
ARM66AK-PS50 - 2.36 in - DC
Speed - Torque Characteristics
- 1130 oz-in - Planetary Gear - 50 :1 - - Single - Not Equipped $613.00
ARM66AK-H50 - 2.36 in - DC
Speed - Torque Characteristics
- 2549 oz-in - Harmonic Gear - 50 :1 - - Single - Not Equipped $1,079.00
ARM66AK-H100 - 2.36 in - DC
Speed - Torque Characteristics
- 3965 oz-in - Harmonic Gear - 100 :1 - - Single - Not Equipped $1,079.00
ARM66BK - 2.36 in - DC
Speed - Torque Characteristics
- 142 oz-in - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped $235.00
ARM66MK - 2.36 in - DC
Speed - Torque Characteristics
- 142 oz-in - Round Shaft with Flat (No Gearhead) - - - Single - Equipped $464.00
ARM66MK-T3.6 - 2.36 in - DC
Speed - Torque Characteristics
- 176 oz-in - Taper Hobbed Gear - 3.6 :1 - - Single - Equipped $608.00
ARM66MK-T7.2 - 2.36 in - DC
Speed - Torque Characteristics
- 352 oz-in - Taper Hobbed Gear - 7.2 :1 - - Single - Equipped $608.00
ARM66MK-T10 - 2.36 in - DC
Speed - Torque Characteristics
- 416 oz-in - Taper Hobbed Gear - 10 :1 - - Single - Equipped $625.00
ARM66MK-T20 - 2.36 in - DC
Speed - Torque Characteristics
- 480 oz-in - Taper Hobbed Gear - 20 :1 - - Single - Equipped $625.00
ARM66MK-T30 - 2.36 in - DC
Speed - Torque Characteristics
- 560 oz-in - Taper Hobbed Gear - 30 :1 - - Single - Equipped $625.00
Unit of Measure
« 6 7 8 9 10 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.