Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM46AC - 1.65 in - AC
Speed - Torque Characteristics
- 42 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $372.00
AZM46MC - 1.65 in - AC
Speed - Torque Characteristics
- 42 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $563.00
AZM46AC-TS3.6 - 1.65 in - AC
Speed - Torque Characteristics
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $534.00
AZM46AC-TS7.2 - 1.65 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $534.00
AZM46AC-TS10 - 1.65 in - AC
Speed - Torque Characteristics
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $552.00
AZM46AC-TS20 - 1.65 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $552.00
AZM46AC-TS30 - 1.65 in - AC
Speed - Torque Characteristics
- 320 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $552.00
AZM46AC-PS5 - 1.65 in - AC
Speed - Torque Characteristics
- 142 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Not Equipped $686.00
AZM46AC-PS7.2 - 1.65 in - AC
Speed - Torque Characteristics
- 210 oz-in - Mechanical Absolute Encoder - Planetary Gear - 7.2 :1 - Single - Not Equipped $686.00
AZM46AC-PS10 - 1.65 in - AC
Speed - Torque Characteristics
- 210 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $686.00
AZM46AC-PS25 - 1.65 in - AC
Speed - Torque Characteristics
- 350 oz-in - Mechanical Absolute Encoder - Planetary Gear - 25 :1 - Single - Not Equipped $755.00
AZM46AC-PS36 - 1.65 in - AC
Speed - Torque Characteristics
- 420 oz-in - Mechanical Absolute Encoder - Planetary Gear - 36 :1 - Single - Not Equipped $755.00
AZM46AC-PS50 - 1.65 in - AC
Speed - Torque Characteristics
- 420 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Not Equipped $755.00
AZM46AC-HP5 - 1.57 in - AC
Speed - Torque Characteristics
- 212 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped $845.00
AZM46AC-HP9 - 1.57 in - AC
Speed - Torque Characteristics
- 354 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 9 :1 - Single - Not Equipped $845.00
AZM46AC-HP5F - 1.57 in - AC
Speed - Torque Characteristics
- 212 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Not Equipped $832.00
AZM46AC-HP9F - 1.57 in - AC
Speed - Torque Characteristics
- 354 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 9 :1 - Single - Not Equipped $832.00
AZM46AC-HS50 - 1.65 in - AC
Speed - Torque Characteristics
- 1175 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Not Equipped $1,089.00
AZM46AC-HS100 - 1.65 in - AC
Speed - Torque Characteristics
- 1558 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,089.00
AZM46MC-TS3.6 - 1.65 in - AC
Speed - Torque Characteristics
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $725.00
AZM46MC-TS7.2 - 1.65 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $725.00
AZM46MC-TS10 - 1.65 in - AC
Speed - Torque Characteristics
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $744.00
AZM46MC-TS20 - 1.65 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $744.00
AZM46MC-TS30 - 1.65 in - AC
Speed - Torque Characteristics
- 320 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $744.00
AZM46MC-PS5 - 1.65 in - AC
Speed - Torque Characteristics
- 142 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Equipped $878.00
Unit of Measure
1 2 3 4 5 »