Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM46ACH-TS30 - 1.65 in - AC
 
- 320 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $589.00
AZM46ACH-TS3.6L - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $570.00
AZM46ACH-TS7.2L - 1.65 in - AC
 
- 170 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $570.00
AZM46ACH-TS10L - 1.65 in - AC
 
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46ACH-TS20L - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $589.00
AZM46ACH-TS30L - 1.65 in - AC
 
- 320 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $589.00
AZM46ACH-TS3.6R - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $570.00
AZM46ACH-TS7.2R - 1.65 in - AC
 
- 170 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $570.00
AZM46ACH-TS10R - 1.65 in - AC
 
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46ACH-TS20R - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $589.00
AZM46ACH-TS30R - 1.65 in - AC
 
- 320 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $589.00
AZM46ACH-TS3.6U - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $570.00
AZM46ACH-TS7.2U - 1.65 in - AC
 
- 170 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $570.00
AZM46ACH-TS10U - 1.65 in - AC
 
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46ACH-TS20U - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $589.00
AZM46ACH-TS30U - 1.65 in - AC
 
- 320 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $589.00
AZM46ACH-PS5 - 1.65 in - AC
 
- 142 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Not Equipped $726.00
AZM46ACH-PS7.2 - 1.65 in - AC
 
- 210 oz-in - Mechanical Absolute Encoder - Planetary Gear - 7.2 :1 - Single - Not Equipped $726.00
AZM46ACH-PS10 - 1.65 in - AC
 
- 210 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $726.00
AZM46ACH-PS25 - 1.65 in - AC
 
- 350 oz-in - Mechanical Absolute Encoder - Planetary Gear - 25 :1 - Single - Not Equipped $796.00
AZM46ACH-PS36 - 1.65 in - AC
 
- 420 oz-in - Mechanical Absolute Encoder - Planetary Gear - 36 :1 - Single - Not Equipped $796.00
AZM46ACH-PS50 - 1.65 in - AC
 
- 420 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Not Equipped $796.00
AZM46ACH-HS50 - 1.65 in - AC
 
- 1175 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Not Equipped $1,138.00
AZM46ACH-HS100 - 1.65 in - AC
 
- 1558 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,138.00
AZM46ACH-FC7.2DA - 1.65 in - AC
 
- 99 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Not Equipped $747.00
Unit of Measure
« 6 7 8 9 10 »