Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM46MCH-TS10R - 1.65 in - AC
 
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46MCH-TS10U - 1.65 in - AC
 
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46MCH-TS20 - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $785.00
AZM46MCH-TS20L - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $785.00
AZM46MCH-TS20R - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $785.00
AZM46MCH-TS20U - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $785.00
AZM46MCH-TS3.6 - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $766.00
AZM46MCH-TS3.6L - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $766.00
AZM46MCH-TS3.6R - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $766.00
AZM46MCH-TS3.6U - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $766.00
AZM46MCH-TS30 - 1.65 in - AC
 
- 320 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $785.00
AZM46MCH-TS30L - 1.65 in - AC
 
- 320 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $785.00
AZM46MCH-TS30R - 1.65 in - AC
 
- 320 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $785.00
AZM46MCH-TS30U - 1.65 in - AC
 
- 320 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $785.00
AZM46MCH-TS7.2 - 1.65 in - AC
 
- 170 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $766.00
AZM46MCH-TS7.2L - 1.65 in - AC
 
- 170 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $766.00
AZM46MCH-TS7.2R - 1.65 in - AC
 
- 170 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $766.00
AZM46MCH-TS7.2U - 1.65 in - AC
 
- 170 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $766.00
AZM66ACH-TS3.6 - 2.36 in - AC
Speed - Torque Characteristics
- 255 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $665.00
AZM66ACH-TS3.6L - 2.36 in - AC
Speed - Torque Characteristics
- 255 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $665.00
AZM66ACH-TS3.6R - 2.36 in - AC
Speed - Torque Characteristics
- 255 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $665.00
AZM66ACH-TS3.6U - 2.36 in - AC
Speed - Torque Characteristics
- 255 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $665.00
AZM66ACH-TS7.2 - 2.36 in - AC
Speed - Torque Characteristics
- 420 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $665.00
AZM66ACH-TS7.2L - 2.36 in - AC
Speed - Torque Characteristics
- 420 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $665.00
AZM66ACH-TS7.2R - 2.36 in - AC
Speed - Torque Characteristics
- 420 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $665.00
Unit of Measure
« 11 12 13 14 15 »