Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM66ACH-FC10DA - 2.36 in - AC
Speed - Torque Characteristics
- 480 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $884.00
AZM66ACH-FC20DA - 2.36 in - AC
Speed - Torque Characteristics
- 976 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Not Equipped $884.00
AZM66ACH-FC30DA - 2.36 in - AC
Speed - Torque Characteristics
- 1472 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Not Equipped $884.00
AZM66ACH-FC7.2UA - 2.36 in - AC
Speed - Torque Characteristics
- 352 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Not Equipped $884.00
AZM66ACH-FC10UA - 2.36 in - AC
Speed - Torque Characteristics
- 480 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $884.00
AZM66ACH-FC20UA - 2.36 in - AC
Speed - Torque Characteristics
- 976 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Not Equipped $884.00
AZM66ACH-FC30UA - 2.36 in - AC
Speed - Torque Characteristics
- 1472 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Not Equipped $884.00
AZM66MCH-FC7.2DA - 2.36 in - AC
Speed - Torque Characteristics
- 352 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Equipped $1,135.00
AZM66MCH-FC10DA - 2.36 in - AC
Speed - Torque Characteristics
- 480 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $1,135.00
AZM66MCH-FC20DA - 2.36 in - AC
Speed - Torque Characteristics
- 976 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Equipped $1,135.00
AZM66MCH-FC30DA - 2.36 in - AC
Speed - Torque Characteristics
- 1472 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Equipped $1,135.00
AZM66MCH-FC7.2UA - 2.36 in - AC
Speed - Torque Characteristics
- 352 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Equipped $1,135.00
AZM66MCH-FC10UA - 2.36 in - AC
Speed - Torque Characteristics
- 480 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $1,135.00
AZM66MCH-FC20UA - 2.36 in - AC
Speed - Torque Characteristics
- 976 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Equipped $1,135.00
AZM66MCH-FC30UA - 2.36 in - AC
Speed - Torque Characteristics
- 1472 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Equipped $1,135.00
AZM46ACH-N5 - 1.65 in - AC
 
- 191 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 5 :1 - Single - Not Equipped $889.00
AZM46ACH-N7.2 - 1.65 in - AC
 
- 212 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 7.2 :1 - Single - Not Equipped $889.00
AZM46ACH-N10 - 1.65 in - AC
 
- 212 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 10 :1 - Single - Not Equipped $889.00
AZM46MCH-N5 - 1.65 in - AC
 
- 191 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 5 :1 - Single - Equipped $1,093.00
AZM46MCH-N7.2 - 1.65 in - AC
 
- 212 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 7.2 :1 - Single - Equipped $1,093.00
AZM46MCH-N10 - 1.65 in - AC
 
- 212 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 10 :1 - Single - Equipped $1,093.00
AZM66ACH-N5 - 2.36 in - AC
 
- 496 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 5 :1 - Single - Not Equipped $1,194.00
AZM66ACH-N7.2 - 2.36 in - AC
 
- 566 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 7.2 :1 - Single - Not Equipped $1,194.00
AZM66ACH-N10 - 2.36 in - AC
 
- 708 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 10 :1 - Single - Not Equipped $1,194.00
AZM66MCH-N5 - 2.36 in - AC
 
- 496 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 5 :1 - Single - Equipped $1,457.00
Unit of Measure
« 11 12 13 14 15 »