Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
« 16 17 18 

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM98ACH-TS20R - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $753.00
AZM98ACH-TS20U - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $753.00
AZM98ACH-TS3.6 - 3.54 in - AC
 
- 849.6 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $733.00
AZM98ACH-TS3.6L - 3.54 in - AC
 
- 849.6 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $733.00
AZM98ACH-TS3.6R - 3.54 in - AC
 
- 849.6 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $733.00
AZM98ACH-TS3.6U - 3.54 in - AC
 
- 849.6 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $733.00
AZM98ACH-TS30 - 3.54 in - AC
 
- 3540 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $753.00
AZM98ACH-TS30L - 3.54 in - AC
 
- 3540 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $753.00
AZM98ACH-TS30R - 3.54 in - AC
 
- 3540 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $753.00
AZM98ACH-TS30U - 3.54 in - AC
 
- 3540 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $753.00
AZM98ACH-TS7.2 - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $733.00
AZM98ACH-TS7.2L - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $733.00
AZM98ACH-TS7.2R - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $733.00
AZM98ACH-TS7.2U - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $733.00
AZM98M0CH - 3.35 in - AC
 
- 283.2 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $786.00
AZM98M1CH - 3.35 in - AC
 
- 283.2 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Equipped $800.00
AZM98MCH - 3.35 in - AC
 
- 283.2 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $786.00
AZM98MCH-HS100 - 3.54 in - AC
 
- 15151.2 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Equipped $2,190.00
AZM98MCH-HS50 - 3.54 in - AC
 
- 10336.8 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Equipped $2,190.00
AZM98MCH-N10 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 10 :1 - Single - Equipped $1,789.00
AZM98MCH-N5 - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 5 :1 - Single - Equipped $1,789.00
AZM98MCH-N7.2 - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 7.2 :1 - Single - Equipped $1,789.00
AZM98MCH-PS10 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Equipped $1,275.00
AZM98MCH-PS25 - 3.54 in - AC
 
- 5239.2 oz-in - Mechanical Absolute Encoder - Planetary Gear - 25 :1 - Single - Equipped $1,443.00
AZM98MCH-PS36 - 3.54 in - AC
 
- 5239.2 oz-in - Mechanical Absolute Encoder - Planetary Gear - 36 :1 - Single - Equipped $1,443.00
Unit of Measure
« 16 17 18