Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
« 16 17 18 

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM98MCH-PS5 - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Equipped $1,275.00
AZM98MCH-PS50 - 3.54 in - AC
 
- 5239.2 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Equipped $1,443.00
AZM98MCH-PS7.2 - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Planetary Gear - 7.2 :1 - Single - Equipped $1,275.00
AZM98MCH-TS10 - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $1,033.00
AZM98MCH-TS10L - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $1,033.00
AZM98MCH-TS10R - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $1,033.00
AZM98MCH-TS10U - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $1,033.00
AZM98MCH-TS20 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $1,033.00
AZM98MCH-TS20L - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $1,033.00
AZM98MCH-TS20R - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $1,033.00
AZM98MCH-TS20U - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $1,033.00
AZM98MCH-TS3.6 - 3.54 in - AC
 
- 849.6 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $1,012.00
AZM98MCH-TS3.6L - 3.54 in - AC
 
- 849.6 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $1,012.00
AZM98MCH-TS3.6R - 3.54 in - AC
 
- 849.6 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $1,012.00
AZM98MCH-TS3.6U - 3.54 in - AC
 
- 849.6 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $1,012.00
AZM98MCH-TS30 - 3.54 in - AC
 
- 3540 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $1,033.00
AZM98MCH-TS30L - 3.54 in - AC
 
- 3540 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $1,033.00
AZM98MCH-TS30R - 3.54 in - AC
 
- 3540 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $1,033.00
AZM98MCH-TS30U - 3.54 in - AC
 
- 3540 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $1,033.00
AZM98MCH-TS7.2 - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $1,012.00
AZM98MCH-TS7.2L - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $1,012.00
AZM98MCH-TS7.2R - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $1,012.00
AZM98MCH-TS7.2U - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $1,012.00
Unit of Measure
« 16 17 18