ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| AZM46MC-PS7.2 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | $878.00 |
| AZM46MC-PS10 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 10 :1 | - Single | - Equipped | $878.00 |
| AZM46MC-PS25 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 25 :1 | - Single | - Equipped | $946.00 |
| AZM46MC-PS36 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 36 :1 | - Single | - Equipped | $946.00 |
| AZM46MC-PS50 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 50 :1 | - Single | - Equipped | $946.00 |
| AZM46MC-HP5 | - 1.57 in | - AC |
![]() Speed - Torque Characteristics |
- 212 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear | - 5 :1 | - Single | - Equipped | $1,045.00 |
| AZM46MC-HP9 | - 1.57 in | - AC |
![]() Speed - Torque Characteristics |
- 354 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear | - 9 :1 | - Single | - Equipped | $1,045.00 |
| AZM46MC-HP5F | - 1.57 in | - AC |
![]() Speed - Torque Characteristics |
- 212 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Equipped | $1,032.00 |
| AZM46MC-HP9F | - 1.57 in | - AC |
![]() Speed - Torque Characteristics |
- 354 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear (Flange Output) | - 9 :1 | - Single | - Equipped | $1,032.00 |
| AZM46MC-HS50 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 1175 oz-in | - Mechanical Absolute Encoder | - Harmonic Gear | - 50 :1 | - Single | - Equipped | $1,280.00 |
| AZM46MC-HS100 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 1558 oz-in | - Mechanical Absolute Encoder | - Harmonic Gear | - 100 :1 | - Single | - Equipped | $1,280.00 |
| AZM48AC | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 109 oz-in | - Mechanical Absolute Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | $385.00 |
| AZM46A0C / PLE40-5C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 212.4 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | $669.50 |
| AZM46A0C / PLE40-10C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 424.8 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | $669.50 |
| AZM46A0C / PLE40-20C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 849.7 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 20 :1 | - Single | - Not Equipped | $757.50 |
| AZM46A0C / PLE40-40C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 1699.3 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 40 :1 | - Single | - Not Equipped | $757.50 |
| AZM48A0C / PLE40-5C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 516.9 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | $682.50 |
| AZM48A0C / PLE40-10C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 708.1 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | $682.50 |
| AZM48A0C / PLE40-20C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 2067.5 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 20 :1 | - Single | - Not Equipped | $770.50 |
| AZM48A0C / PLE40-40C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 2407.4 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 40 :1 | - Single | - Not Equipped | $770.50 |
| AZM46M0C / PLE40-5C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 212.4 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 5 :1 | - Single | - Equipped | $860.50 |
| AZM46M0C / PLE40-10C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 424.8 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 10 :1 | - Single | - Equipped | $860.50 |
| AZM46M0C / PLE40-20C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 849.7 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 20 :1 | - Single | - Equipped | $948.50 |
| AZM46M0C / PLE40-40C / P00024 | - 1.65 in | - AC |
![]() Speed - Torque Characteristics |
- 1699.3 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 40 :1 | - Single | - Equipped | $948.50 |
| AZM66AC | - 2.36 in | - AC |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Mechanical Absolute Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | $438.00 |