Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM66MC - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $684.00
AZM69AC - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $443.00
AZM69MC - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $690.00
AZM66AC-TS3.6 - 2.36 in - AC
Speed - Torque Characteristics
- 255 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $627.00
AZM66AC-TS7.2 - 2.36 in - AC
Speed - Torque Characteristics
- 420 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $627.00
AZM66AC-TS10 - 2.36 in - AC
Speed - Torque Characteristics
- 566 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $647.00
AZM66AC-TS20 - 2.36 in - AC
Speed - Torque Characteristics
- 708 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $647.00
AZM66AC-TS30 - 2.36 in - AC
Speed - Torque Characteristics
- 849 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $647.00
AZM66AC-PS5 - 2.36 in - AC
Speed - Torque Characteristics
- 495 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Not Equipped $821.00
AZM66AC-PS7.2 - 2.36 in - AC
Speed - Torque Characteristics
- 566 oz-in - Mechanical Absolute Encoder - Planetary Gear - 7.2 :1 - Single - Not Equipped $821.00
AZM66AC-PS10 - 2.36 in - AC
Speed - Torque Characteristics
- 708 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $821.00
AZM66AC-PS25 - 2.36 in - AC
Speed - Torque Characteristics
- 1132 oz-in - Mechanical Absolute Encoder - Planetary Gear - 25 :1 - Single - Not Equipped $916.00
AZM66AC-PS36 - 2.36 in - AC
Speed - Torque Characteristics
- 1132 oz-in - Mechanical Absolute Encoder - Planetary Gear - 36 :1 - Single - Not Equipped $916.00
AZM66AC-PS50 - 2.36 in - AC
Speed - Torque Characteristics
- 1132 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Not Equipped $916.00
AZM66AC-HP5 - 2.36 in - AC
Speed - Torque Characteristics
- 835 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped $1,144.00
AZM66AC-HP15 - 2.36 in - AC
Speed - Torque Characteristics
- 1274 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 15 :1 - Single - Not Equipped $1,354.00
AZM66AC-HP5F - 2.36 in - AC
Speed - Torque Characteristics
- 835 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Not Equipped $1,121.00
AZM66AC-HP15F - 2.36 in - AC
Speed - Torque Characteristics
- 1274 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 15 :1 - Single - Not Equipped $1,331.00
AZM66AC-HS50 - 2.36 in - AC
Speed - Torque Characteristics
- 3257 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Not Equipped $1,470.00
AZM66AC-HS100 - 2.36 in - AC
Speed - Torque Characteristics
- 5098 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,470.00
AZM66MC-TS3.6 - 2.36 in - AC
Speed - Torque Characteristics
- 255 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $872.00
AZM66MC-TS7.2 - 2.36 in - AC
Speed - Torque Characteristics
- 420 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $872.00
AZM66MC-TS10 - 2.36 in - AC
Speed - Torque Characteristics
- 566 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $892.00
AZM66MC-TS20 - 2.36 in - AC
Speed - Torque Characteristics
- 708 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $892.00
AZM66MC-TS30 - 2.36 in - AC
Speed - Torque Characteristics
- 849 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $892.00
Unit of Measure
1 2 3 4 5 »