Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM66MC-PS5 - 2.36 in - AC
Speed - Torque Characteristics
- 495 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Equipped $1,067.00
AZM66MC-PS7.2 - 2.36 in - AC
Speed - Torque Characteristics
- 566 oz-in - Mechanical Absolute Encoder - Planetary Gear - 7.2 :1 - Single - Equipped $1,067.00
AZM66MC-PS10 - 2.36 in - AC
Speed - Torque Characteristics
- 708 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Equipped $1,067.00
AZM66MC-PS25 - 2.36 in - AC
Speed - Torque Characteristics
- 1132 oz-in - Mechanical Absolute Encoder - Planetary Gear - 25 :1 - Single - Equipped $1,163.00
AZM66MC-PS36 - 2.36 in - AC
Speed - Torque Characteristics
- 1132 oz-in - Mechanical Absolute Encoder - Planetary Gear - 36 :1 - Single - Equipped $1,163.00
AZM66MC-PS50 - 2.36 in - AC
Speed - Torque Characteristics
- 1132 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Equipped $1,163.00
AZM66MC-HP5 - 2.36 in - AC
Speed - Torque Characteristics
- 835 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 5 :1 - Single - Equipped $1,401.00
AZM66MC-HP15 - 2.36 in - AC
Speed - Torque Characteristics
- 1274 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 15 :1 - Single - Equipped $1,610.00
AZM66MC-HP5F - 2.36 in - AC
Speed - Torque Characteristics
- 835 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Equipped $1,378.00
AZM66MC-HP15F - 2.36 in - AC
Speed - Torque Characteristics
- 1274 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 15 :1 - Single - Equipped $1,588.00
AZM66MC-HS50 - 2.36 in - AC
Speed - Torque Characteristics
- 3257 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Equipped $1,715.00
AZM66MC-HS100 - 2.36 in - AC
Speed - Torque Characteristics
- 5098 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Equipped $1,715.00
AZM66A0C / PLE60-5A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 849.7 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Not Equipped $811.50
AZM66A0C / PLE60-10A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 1699.3 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $811.50
AZM66A0C / PLE60-20A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 3540.3 oz-in - Mechanical Absolute Encoder - Planetary Gear - 20 :1 - Single - Not Equipped $918.50
AZM66A0C / PLE60-40A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 5664.5 oz-in - Mechanical Absolute Encoder - Planetary Gear - 40 :1 - Single - Not Equipped $918.50
AZM69A0C / PLE60-5A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 1359.5 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Not Equipped $816.50
AZM69A0C / PLE60-10A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 2124.2 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $816.50
AZM69A0C / PLE60-20A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 5423.7 oz-in - Mechanical Absolute Encoder - Planetary Gear - 20 :1 - Single - Not Equipped $923.50
AZM69A0C / PLE60-40A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 5664.5 oz-in - Mechanical Absolute Encoder - Planetary Gear - 40 :1 - Single - Not Equipped $923.50
AZM66M0C / PLE60-5A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 849.7 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Equipped $1,057.50
AZM66M0C / PLE60-10A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 1699.3 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Equipped $1,057.50
AZM66M0C / PLE60-20A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 3540.3 oz-in - Mechanical Absolute Encoder - Planetary Gear - 20 :1 - Single - Equipped $1,164.50
AZM66M0C / PLE60-40A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 5664.5 oz-in - Mechanical Absolute Encoder - Planetary Gear - 40 :1 - Single - Equipped $1,164.50
AZM69M0C / PLE60-5A / P00025 - 2.36 in - AC
Speed - Torque Characteristics
- 1359.5 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Equipped $1,063.50
Unit of Measure
1 2 3 4 5 »