ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| AZM69M0C / PLE60-10A / P00025 | - 2.36 in | - AC |
![]() Speed - Torque Characteristics |
- 2124.2 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 10 :1 | - Single | - Equipped | $1,063.50 |
| AZM69M0C / PLE60-20A / P00025 | - 2.36 in | - AC |
![]() Speed - Torque Characteristics |
- 5423.7 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 20 :1 | - Single | - Equipped | $1,170.50 |
| AZM69M0C / PLE60-40A / P00025 | - 2.36 in | - AC |
![]() Speed - Torque Characteristics |
- 5664.5 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 40 :1 | - Single | - Equipped | $1,170.50 |
| AZM98AC | - 3.35 in | - AC |
![]() |
- 280 oz-in | - Mechanical Absolute Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | $471.00 |
| AZM98MC | - 3.35 in | - AC |
![]() |
- 280 oz-in | - Mechanical Absolute Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Equipped | $745.00 |
| AZM911AC | - 3.35 in | - AC |
![]() |
- 560 oz-in | - Mechanical Absolute Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | $498.00 |
| AZM98AC-TS3.6 | - 3.54 in | - AC |
![]() |
- 848 oz-in | - Mechanical Absolute Encoder | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | $692.00 |
| AZM98AC-TS7.2 | - 3.54 in | - AC |
![]() |
- 1408 oz-in | - Mechanical Absolute Encoder | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | $692.00 |
| AZM98AC-TS10 | - 3.54 in | - AC |
![]() |
- 1968 oz-in | - Mechanical Absolute Encoder | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | $712.00 |
| AZM98AC-TS20 | - 3.54 in | - AC |
![]() |
- 2832 oz-in | - Mechanical Absolute Encoder | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | $712.00 |
| AZM98AC-TS30 | - 3.54 in | - AC |
![]() |
- 3520 oz-in | - Mechanical Absolute Encoder | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | $712.00 |
| AZM98AC-PS5 | - 3.54 in | - AC |
![]() |
- 1408 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | $949.00 |
| AZM98AC-PS7.2 | - 3.54 in | - AC |
![]() |
- 1968 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | $949.00 |
| AZM98AC-PS10 | - 3.54 in | - AC |
![]() |
- 2832 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | $949.00 |
| AZM98AC-PS25 | - 3.54 in | - AC |
![]() |
- 5120 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | $1,113.00 |
| AZM98AC-PS36 | - 3.54 in | - AC |
![]() |
- 5120 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | $1,113.00 |
| AZM98AC-PS50 | - 3.54 in | - AC |
![]() |
- 5120 oz-in | - Mechanical Absolute Encoder | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | $1,113.00 |
| AZM98AC-HP5 | - 3.54 in | - AC |
![]() |
- 1416 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | $1,441.00 |
| AZM98AC-HP15 | - 3.54 in | - AC |
![]() |
- 3398 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear | - 15 :1 | - Single | - Not Equipped | $1,598.00 |
| AZM98AC-HP5F | - 3.54 in | - AC |
![]() |
- 1416 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | $1,412.00 |
| AZM98AC-HP15F | - 3.54 in | - AC |
![]() |
- 3398 oz-in | - Mechanical Absolute Encoder | - Harmonic Planetary Gear (Flange Output) | - 15 :1 | - Single | - Not Equipped | $1,570.00 |
| AZM98AC-HS50 | - 3.54 in | - AC |
![]() |
- 10337 oz-in | - Mechanical Absolute Encoder | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | $1,763.00 |
| AZM98AC-HS100 | - 3.54 in | - AC |
![]() |
- 15151 oz-in | - Mechanical Absolute Encoder | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | $1,763.00 |
| AZM98MC-TS3.6 | - 3.54 in | - AC |
![]() |
- 848 oz-in | - Mechanical Absolute Encoder | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Equipped | $966.00 |
| AZM98MC-TS7.2 | - 3.54 in | - AC |
![]() |
- 1408 oz-in | - Mechanical Absolute Encoder | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Equipped | $966.00 |