Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM98MC-TS10 - 3.54 in - AC
 
- 1968 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $986.00
AZM98MC-TS20 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $986.00
AZM98MC-TS30 - 3.54 in - AC
 
- 3520 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $986.00
AZM98MC-PS5 - 3.54 in - AC
 
- 1408 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Equipped $1,223.00
AZM98MC-PS7.2 - 3.54 in - AC
 
- 1968 oz-in - Mechanical Absolute Encoder - Planetary Gear - 7.2 :1 - Single - Equipped $1,223.00
AZM98MC-PS10 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Equipped $1,223.00
AZM98MC-PS25 - 3.54 in - AC
 
- 5120 oz-in - Mechanical Absolute Encoder - Planetary Gear - 25 :1 - Single - Equipped $1,387.00
AZM98MC-PS36 - 3.54 in - AC
 
- 5120 oz-in - Mechanical Absolute Encoder - Planetary Gear - 36 :1 - Single - Equipped $1,387.00
AZM98MC-PS50 - 3.54 in - AC
 
- 5120 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Equipped $1,387.00
AZM98MC-HP5 - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 5 :1 - Single - Equipped $1,727.00
AZM98MC-HP15 - 3.54 in - AC
 
- 3398 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 15 :1 - Single - Equipped $1,884.00
AZM98MC-HP5F - 3.54 in - AC
 
- 1416 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Equipped $1,698.00
AZM98MC-HP15F - 3.54 in - AC
 
- 3398 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 15 :1 - Single - Equipped $1,856.00
AZM98MC-HS50 - 3.54 in - AC
 
- 10337 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Equipped $2,037.00
AZM98MC-HS100 - 3.54 in - AC
 
- 15151 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Equipped $2,037.00
AZM98A0C / PLE080-5A / P00026 - 3.54 in - AC
 
- 1515.2 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Not Equipped $936.50
AZM98A0C / PLE080-10A / P00026 - 3.54 in - AC
 
- 3037.6 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $936.50
AZM98A0C / PLE080-20A / P00026 - 3.54 in - AC
 
- 6022.8 oz-in - Mechanical Absolute Encoder - Planetary Gear - 20 :1 - Single - Not Equipped $1,074.50
AZM98A0C / PLE080-40A / P00026 - 3.54 in - AC
 
- 12037 oz-in - Mechanical Absolute Encoder - Planetary Gear - 40 :1 - Single - Not Equipped $1,074.50
AZM911A0C / PLE080-5A / P00026 - 3.54 in - AC
 
- 2815.2 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Not Equipped $963.50
AZM911A0C / PLE080-10A / P00026 - 3.54 in - AC
 
- 5239.6 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $963.50
AZM911A0C / PLE080-20A / P00026 - 3.54 in - AC
 
- 11144.9 oz-in - Mechanical Absolute Encoder - Planetary Gear - 20 :1 - Single - Not Equipped $1,101.50
AZM911A0C / PLE080-40A / P00026 - 3.54 in - AC
 
- 15577.3 oz-in - Mechanical Absolute Encoder - Planetary Gear - 40 :1 - Single - Not Equipped $1,101.50
AZM98M0C / PLE080-5A / P00026 - 3.54 in - AC
 
- 1515.2 oz-in - Mechanical Absolute Encoder - Planetary Gear - 5 :1 - Single - Equipped $1,210.50
AZM98M0C / PLE080-10A / P00026 - 3.54 in - AC
 
- 3037.6 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Equipped $1,210.50
Unit of Measure
« 6 7 8 9 10 »