Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM98M0C / PLE080-20A / P00026 - 3.54 in - AC
 
- 6022.8 oz-in - Mechanical Absolute Encoder - Planetary Gear - 20 :1 - Single - Equipped $1,348.50
AZM98M0C / PLE080-40A / P00026 - 3.54 in - AC
 
- 12037 oz-in - Mechanical Absolute Encoder - Planetary Gear - 40 :1 - Single - Equipped $1,348.50
AZM46AC-FC7.2DA - 1.65 in - AC
 
- 99 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Not Equipped $718.00
AZM46AC-FC10DA - 1.65 in - AC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $718.00
AZM46AC-FC20DA - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Not Equipped $718.00
AZM46AC-FC30DA - 1.65 in - AC
 
- 420 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Not Equipped $718.00
AZM46AC-FC7.2UA - 1.65 in - AC
 
- 99 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Not Equipped $718.00
AZM46AC-FC10UA - 1.65 in - AC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $718.00
AZM46AC-FC20UA - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Not Equipped $718.00
AZM46AC-FC30UA - 1.65 in - AC
 
- 420 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Not Equipped $718.00
AZM46MC-FC7.2DA - 1.65 in - AC
 
- 99 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Equipped $913.00
AZM46MC-FC10DA - 1.65 in - AC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $913.00
AZM46MC-FC20DA - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Equipped $913.00
AZM46MC-FC30DA - 1.65 in - AC
 
- 420 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Equipped $913.00
AZM46MC-FC7.2UA - 1.65 in - AC
 
- 99 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Equipped $913.00
AZM46MC-FC10UA - 1.65 in - AC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $913.00
AZM46MC-FC20UA - 1.65 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Equipped $913.00
AZM46MC-FC30UA - 1.65 in - AC
 
- 420 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Equipped $913.00
AZM66AC-FC7.2DA - 2.36 in - AC
 
- 352 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Not Equipped $855.00
AZM66AC-FC10DA - 2.36 in - AC
 
- 480 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $855.00
AZM66AC-FC20DA - 2.36 in - AC
 
- 976 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Not Equipped $855.00
AZM66AC-FC30DA - 2.36 in - AC
 
- 1472 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Not Equipped $855.00
AZM66AC-FC7.2UA - 2.36 in - AC
 
- 352 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Not Equipped $855.00
AZM66AC-FC10UA - 2.36 in - AC
 
- 480 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $855.00
AZM66AC-FC20UA - 2.36 in - AC
 
- 976 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Not Equipped $855.00
Unit of Measure
« 6 7 8 9 10 »