Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

The AlphaStep AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM66AC-FC30UA - 2.36 in - AC
 
- 1472 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Not Equipped $855.00
AZM66MC-FC7.2DA - 2.36 in - AC
 
- 352 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Equipped $1,106.00
AZM66MC-FC10DA - 2.36 in - AC
 
- 480 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $1,106.00
AZM66MC-FC20DA - 2.36 in - AC
 
- 976 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Equipped $1,106.00
AZM66MC-FC30DA - 2.36 in - AC
 
- 1472 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Equipped $1,106.00
AZM66MC-FC7.2UA - 2.36 in - AC
 
- 352 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Equipped $1,106.00
AZM66MC-FC10UA - 2.36 in - AC
 
- 480 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $1,106.00
AZM66MC-FC20UA - 2.36 in - AC
 
- 976 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 20 :1 - Single - Equipped $1,106.00
AZM66MC-FC30UA - 2.36 in - AC
 
- 1472 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Equipped $1,106.00
AZM46A0C - 1.65 in - AC
Speed - Torque Characteristics
- 42 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $372.00
AZM46M0C - 1.65 in - AC
Speed - Torque Characteristics
- 42 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $563.00
AZM48A0C - 1.65 in - AC
Speed - Torque Characteristics
- 109 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $385.00
AZM48A1C - 1.65 in - AC
Speed - Torque Characteristics
- 109 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $399.00
AZM66A0C - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $438.00
AZM66M0C - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $684.00
AZM69A0C - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $443.00
AZM69M0C - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $690.00
AZM66A1C - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $451.00
AZM66M1C - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Equipped $697.00
AZM69A1C - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $458.00
AZM69M1C - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Equipped $704.00
AZM98A0C - 3.35 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $471.00
AZM98M0C - 3.35 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $745.00
AZM98A1C - 3.35 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $485.00
AZM98M1C - 3.35 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Equipped $758.00
Unit of Measure
« 6 7 8 9 10 »