Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM66AC - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $438.00
AZM66MC - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $684.00
AZM69AC - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $443.00
AZM69MC - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $690.00
AZM66AK - 2.36 in - DC
Speed - Torque Characteristics
- 142 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $438.00
AZM66MK - 2.36 in - DC
Speed - Torque Characteristics
- 142 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $684.00
AZM69AK - 2.36 in - DC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $443.00
AZM69MK - 2.36 in - DC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $690.00
AZM66A0K - 2.36 in - DC
Speed - Torque Characteristics
- 142 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $438.00
AZM66M0K - 2.36 in - DC
Speed - Torque Characteristics
- 142 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $684.00
AZM69A0K - 2.36 in - DC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $443.00
AZM69M0K - 2.36 in - DC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $690.00
AZM66A1K - 2.36 in - DC
Speed - Torque Characteristics
- 142 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $451.00
AZM66M1K - 2.36 in - DC
Speed - Torque Characteristics
- 142 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Equipped $697.00
AZM69A1K - 2.36 in - DC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $458.00
AZM69M1K - 2.36 in - DC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Equipped $704.00
AZM66A0C - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $438.00
AZM66M0C - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $684.00
AZM69A0C - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $443.00
AZM69M0C - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $690.00
AZM66A1C - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $451.00
AZM66M1C - 2.36 in - AC
Speed - Torque Characteristics
- 170 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Equipped $697.00
AZM69A1C - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $458.00
AZM69M1C - 2.36 in - AC
Speed - Torque Characteristics
- 280 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Equipped $704.00
AZM66AKH - 2.36 in - DC
Speed - Torque Characteristics
- 142 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $471.00
Unit of Measure
« 11 12 13 14 15 »