Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

Unit of Measure
« 26 27 28 29 30 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM66AKH-PS50 - 2.36 in - DC
Speed - Torque Characteristics
- 1132 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Not Equipped $961.00
AZM66MKH-HS50 - 2.36 in - DC
Speed - Torque Characteristics
- 3257 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Equipped $1,778.00
AZM66MKH-PS50 - 2.36 in - DC
Speed - Torque Characteristics
- 1132 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Equipped $1,213.00
AZM66AC-HS100 - 2.36 in - AC
Speed - Torque Characteristics
- 5098 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,470.00
AZM66AK-HS100 - 2.36 in - DC
Speed - Torque Characteristics
- 5098 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,470.00
AZM66MK-HS100 - 2.36 in - DC
Speed - Torque Characteristics
- 5098 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Equipped $1,715.00
AZM66MC-HS100 - 2.36 in - AC
Speed - Torque Characteristics
- 5098 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Equipped $1,715.00
AZM66ACH-HS100 - 2.36 in - AC
Speed - Torque Characteristics
- 5098 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,527.00
AZM66MCH-HS100 - 2.36 in - AC
Speed - Torque Characteristics
- 5098 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Equipped $1,778.00
AZM66AKH-HS100 - 2.36 in - DC
Speed - Torque Characteristics
- 5098 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,527.00
AZM66MKH-HS100 - 2.36 in - DC
Speed - Torque Characteristics
- 5098 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Equipped $1,778.00
AZM98AC - 3.35 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $471.00
AZM98MC - 3.35 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $745.00
AZM911AC - 3.35 in - AC
 
- 560 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $498.00
AZM98A0C - 3.35 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $471.00
AZM98M0C - 3.35 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $745.00
AZM98A1C - 3.35 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $485.00
AZM98M1C - 3.35 in - AC
 
- 280 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Equipped $758.00
AZM911A0C - 3.35 in - AC
 
- 560 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $498.00
AZM911A1C - 3.35 in - AC
 
- 560 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $513.00
AZM911A0CH - 3.35 in - AC
 
- 566.4 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $535.00
AZM911A1CH - 3.35 in - AC
 
- 566.4 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $549.00
AZM911ACH - 3.35 in - AC
 
- 566.4 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $535.00
AZM98A0CH - 3.35 in - AC
 
- 283.2 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $507.00
AZM98A1CH - 3.35 in - AC
 
- 283.2 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $521.00
Unit of Measure
« 26 27 28 29 30 »