Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM48A0CH - 1.65 in - AC
Speed - Torque Characteristics
- 109 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $418.00
AZM48A1CH - 1.65 in - AC
Speed - Torque Characteristics
- 109 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $431.00
AZM46MCH - 1.65 in - AC
Speed - Torque Characteristics
- 42 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $598.00
AZM46M0CH - 1.65 in - AC
Speed - Torque Characteristics
- 42 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $598.00
AZM46AKH - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $404.00
AZM46A0KH - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $404.00
AZM48AKH - 1.65 in - DC
Speed - Torque Characteristics
- 102 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $418.00
AZM48A0KH - 1.65 in - DC
Speed - Torque Characteristics
- 102 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Not Equipped $418.00
AZM48A1KH - 1.65 in - DC
Speed - Torque Characteristics
- 102 oz-in - Mechanical Absolute Encoder - Key Shaft (No Gearhead) - - Single - Not Equipped $431.00
AZM46MKH - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Equipped $598.00
AZM46M0KH - 1.65 in - DC
Speed - Torque Characteristics
- 42 oz-in - Mechanical Absolute Encoder - Round Shaft (No Gearhead) - - Single - Equipped $598.00
AZM46AC-TS3.6 - 1.65 in - AC
Speed - Torque Characteristics
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $534.00
AZM46AK-TS3.6 - 1.65 in - DC
Speed - Torque Characteristics
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $534.00
AZM46MC-TS3.6 - 1.65 in - AC
Speed - Torque Characteristics
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $725.00
AZM46MK-TS3.6 - 1.65 in - DC
Speed - Torque Characteristics
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $725.00
AZM46ACH-TS3.6 - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $570.00
AZM46ACH-TS3.6L - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $570.00
AZM46ACH-TS3.6R - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $570.00
AZM46ACH-TS3.6U - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $570.00
AZM46MCH-TS3.6 - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $766.00
AZM46MCH-TS3.6L - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $766.00
AZM46MCH-TS3.6R - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $766.00
AZM46MCH-TS3.6U - 1.65 in - AC
 
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Equipped $766.00
AZM46AKH-TS3.6 - 1.65 in - DC
Speed - Torque Characteristics
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $570.00
AZM46AKH-TS3.6L - 1.65 in - DC
Speed - Torque Characteristics
- 92 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped $570.00
Unit of Measure
1 2 3 4 5 »