Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

Unit of Measure
« 26 27 28 29 30 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM98ACH-N10 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 10 :1 - Single - Not Equipped $1,497.00
AZM98ACH-PS10 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $996.00
AZM98ACH-TS10 - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $753.00
AZM98ACH-TS10L - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $753.00
AZM98ACH-TS10R - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $753.00
AZM98ACH-TS10U - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $753.00
AZM98MCH-N10 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 10 :1 - Single - Equipped $1,789.00
AZM98MCH-PS10 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Equipped $1,275.00
AZM98MCH-TS10 - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $1,033.00
AZM98MCH-TS10L - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $1,033.00
AZM98MCH-TS10R - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $1,033.00
AZM98MCH-TS10U - 3.54 in - AC
 
- 1982.4 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $1,033.00
AZM98AC-HP15 - 3.54 in - AC
 
- 3398 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 15 :1 - Single - Not Equipped $1,598.00
AZM98AC-HP15F - 3.54 in - AC
 
- 3398 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 15 :1 - Single - Not Equipped $1,570.00
AZM98MC-HP15 - 3.54 in - AC
 
- 3398 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 15 :1 - Single - Equipped $1,884.00
AZM98MC-HP15F - 3.54 in - AC
 
- 3398 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 15 :1 - Single - Equipped $1,856.00
AZM98AC-TS20 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $712.00
AZM98MC-TS20 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Equipped $986.00
AZM98A0C / PLE080-20A / P00026 - 3.54 in - AC
 
- 6022.8 oz-in - Mechanical Absolute Encoder - Planetary Gear - 20 :1 - Single - Not Equipped $1,074.50
AZM911A0C / PLE080-20A / P00026 - 3.54 in - AC
 
- 11144.9 oz-in - Mechanical Absolute Encoder - Planetary Gear - 20 :1 - Single - Not Equipped $1,101.50
AZM98M0C / PLE080-20A / P00026 - 3.54 in - AC
 
- 6022.8 oz-in - Mechanical Absolute Encoder - Planetary Gear - 20 :1 - Single - Equipped $1,348.50
AZM98ACH-TS20 - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $753.00
AZM98ACH-TS20L - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $753.00
AZM98ACH-TS20R - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $753.00
AZM98ACH-TS20U - 3.54 in - AC
 
- 2832 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 20 :1 - Single - Not Equipped $753.00
Unit of Measure
« 26 27 28 29 30 »