Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

Unit of Measure
« 31 32 

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM98AC-PS50 - 3.54 in - AC
 
- 5120 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Not Equipped $1,113.00
AZM98AC-HS50 - 3.54 in - AC
 
- 10337 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Not Equipped $1,763.00
AZM98MC-PS50 - 3.54 in - AC
 
- 5120 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Equipped $1,387.00
AZM98MC-HS50 - 3.54 in - AC
 
- 10337 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Equipped $2,037.00
AZM98ACH-HS50 - 3.54 in - AC
 
- 10336.8 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Not Equipped $1,899.00
AZM98ACH-PS50 - 3.54 in - AC
 
- 5239.2 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Not Equipped $1,163.00
AZM98MCH-HS50 - 3.54 in - AC
 
- 10336.8 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Equipped $2,190.00
AZM98MCH-PS50 - 3.54 in - AC
 
- 5239.2 oz-in - Mechanical Absolute Encoder - Planetary Gear - 50 :1 - Single - Equipped $1,443.00
AZM98AC-HS100 - 3.54 in - AC
 
- 15151 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,763.00
AZM98MC-HS100 - 3.54 in - AC
 
- 15151 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Equipped $2,037.00
AZM98ACH-HS100 - 3.54 in - AC
 
- 15151.2 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,899.00
AZM98MCH-HS100 - 3.54 in - AC
 
- 15151.2 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Equipped $2,190.00
Unit of Measure
« 31 32