Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM46ACH-FC10UA - 1.65 in - AC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $747.00
AZM46MCH-FC10DA - 1.65 in - AC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $942.00
AZM46MCH-FC10UA - 1.65 in - AC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $942.00
AZM46MCH-PS10 - 1.65 in - AC
 
- 210 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Equipped $922.00
AZM46MCH-TS10 - 1.65 in - AC
 
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46MCH-TS10L - 1.65 in - AC
 
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46MCH-TS10R - 1.65 in - AC
 
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46MCH-TS10U - 1.65 in - AC
 
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46AKH-FC10DA - 1.65 in - DC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $747.00
AZM46AKH-FC10UA - 1.65 in - DC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $747.00
AZM46AKH-PS10 - 1.65 in - DC
 
- 210 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $726.00
AZM46AKH-TS10 - 1.65 in - DC
Speed - Torque Characteristics
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46AKH-TS10L - 1.65 in - DC
Speed - Torque Characteristics
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46AKH-TS10R - 1.65 in - DC
Speed - Torque Characteristics
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46AKH-TS10U - 1.65 in - DC
Speed - Torque Characteristics
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46MKH-FC10DA - 1.65 in - DC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $942.00
AZM46MKH-FC10UA - 1.65 in - DC
 
- 142 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $942.00
AZM46MKH-PS10 - 1.65 in - DC
 
- 210 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Equipped $922.00
AZM46MKH-TS10 - 1.65 in - DC
Speed - Torque Characteristics
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46MKH-TS10L - 1.65 in - DC
Speed - Torque Characteristics
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46MKH-TS10R - 1.65 in - DC
Speed - Torque Characteristics
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46MKH-TS10U - 1.65 in - DC
Speed - Torque Characteristics
- 240 oz-in - Mechanical Absolute Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46ACH-N10 - 1.65 in - AC
 
- 212 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 10 :1 - Single - Not Equipped $889.00
AZM46MCH-N10 - 1.65 in - AC
 
- 212 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 10 :1 - Single - Equipped $1,093.00
AZM46AKH-N10 - 1.65 in - DC
 
- 212.4 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 10 :1 - Single - Not Equipped $889.00
Unit of Measure
« 6 7 8 9 10 »