Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Multi-Axis Controller

αSTEP

A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.

  • 24/48 VDC
  • For use with AZ Series DC Input Motors

Unit of Measure
1 

Item #

Driver Type

Number of Axes

Power Supply

Control Power Supply

Web Price

CAD

AZD2B-KED - Closed Loop, Absolute, Multi-Axis - 2-axis - 24/48 VDC - 24 VDC Request Quote - CAD Icon (for items table)
AZD3A-KED - Closed Loop, Absolute, Multi-Axis - 3-axis - 24/48 VDC - 24 VDC Request Quote - CAD Icon (for items table)
AZD4A-KED - Closed Loop, Absolute, Multi-Axis - 4-axis - 24/48 VDC - 24 VDC Request Quote - CAD Icon (for items table)
Unit of Measure
1