Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

EtherNet I/P Driver

αSTEP

αSTEP AZ Series DC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

  • Built-in Protective Functions
  • Monitoring Functions
  • Support Software for Paramater Setting (free download)
  • 24/48 VDC
  • For use with DC Input AZ Series Motors


EtherNet/IP™ is a trademark of ODVA.

Unit of Measure
1 

Item #

Driver Type

Power Supply

Web Price

CAD

AZD-KEP - EtherNet/IP Compatible - 24/48 VDC $613.00 -
Unit of Measure
1 
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.