Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

BLH5100KC-_-img.jpg

The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.

Unit of Measure
1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

BLHM015K-A / BLH2D15-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 6 mm - 0.425 lb-in - 100 ~ 3000 - Not Equipped $308.00
BLHM015K-5 / BLH2D15-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 5 :1 - 6 mm - 1.94 lb-in - 20 ~ 600 - Not Equipped $422.00
BLHM015K-10 / BLH2D15-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 10 :1 - 6 mm - 3.8 lb-in - 10 ~ 300 - Not Equipped $422.00
BLHM015K-15 / BLH2D15-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 15 :1 - 6 mm - 5.7 lb-in - 6.7 ~ 200 - Not Equipped $422.00
BLHM015K-20 / BLH2D15-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 20 :1 - 6 mm - 7.3 lb-in - 5 ~ 150 - Not Equipped $422.00
BLHM015K-30 / BLH2D15-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 30 :1 - 6 mm - 10.6 lb-in - 3.3 ~ 100 - Not Equipped $431.00
BLHM015K-50 / BLH2D15-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 50 :1 - 6 mm - 16.8 lb-in - 2 ~ 60 - Not Equipped $431.00
BLHM015K-100 / BLH2D15-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 100 :1 - 6 mm - 17.70 lb-in - 1 ~ 30 - Not Equipped $431.00
BLHM015K-A / BLH2D15-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Round Shaft (No Gearhead) - - 6 mm - 0.425 lb-in - 80 ~ 3000 - Not Equipped $343.00
BLHM015K-5 / BLH2D15-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 5 :1 - 6 mm - 1.94 lb-in - 16 ~ 600 - Not Equipped $457.00
BLHM015K-10 / BLH2D15-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 10 :1 - 6 mm - 3.8 lb-in - 8 ~ 300 - Not Equipped $457.00
BLHM015K-15 / BLH2D15-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 15 :1 - 6 mm - 5.7 lb-in - 5.3 ~ 200 - Not Equipped $457.00
BLHM015K-20 / BLH2D15-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 20 :1 - 6 mm - 7.3 lb-in - 4 ~ 150 - Not Equipped $457.00
BLHM015K-30 / BLH2D15-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 30 :1 - 6 mm - 10.6 lb-in - 2.7 ~ 100 - Not Equipped $466.00
BLHM015K-50 / BLH2D15-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 50 :1 - 6 mm - 16.8 lb-in - 1.6 ~ 60 - Not Equipped $466.00
BLHM015K-100 / BLH2D15-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 100 :1 - 6 mm - 17.70 lb-in - 0.8 ~ 30 - Not Equipped $466.00
BLHM230KC-A / BLH2D30-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 6 mm - 1.02 lb-in - 100 ~ 3000 - Not Equipped $334.00
BLHM230KC-GFS / GFS2G5 / BLH2D30-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 5 :1 - 10 mm - 4.6 lb-in - 20 ~ 600 - Not Equipped $473.00
BLHM230KC-GFS / GFS2G10 / BLH2D30-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 10 :1 - 10 mm - 8.8 lb-in - 10 ~ 300 - Not Equipped $473.00
BLHM230KC-GFS / GFS2G15 / BLH2D30-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 15 :1 - 10 mm - 14.1 lb-in - 6.7 ~ 200 - Not Equipped $473.00
BLHM230KC-GFS / GFS2G20 / BLH2D30-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 20 :1 - 10 mm - 18.5 lb-in - 5 ~ 150 - Not Equipped $473.00
BLHM230KC-GFS / GFS2G30 / BLH2D30-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 30 :1 - 10 mm - 26 lb-in - 3.3 ~ 100 - Not Equipped $483.00
BLHM230KC-GFS / GFS2G50 / BLH2D30-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 50 :1 - 10 mm - 43 lb-in - 2 ~ 60 - Not Equipped $483.00
BLHM230KC-GFS / GFS2G100 / BLH2D30-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 100 :1 - 10 mm - 53 lb-in - 1 ~ 30 - Not Equipped $483.00
BLHM230KC-GFS / GFS2G200 / BLH2D30-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 200 :1 - 10 mm - 53 lb-in - 0.5 ~ 15 - Not Equipped $492.00
Unit of Measure
1 2 3 4 5 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.