Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

BLH5100KC-_-img.jpg

The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

BLHM230KCM-GFS / GFS2G200 / BLH2D30-KD - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 200 :1 - 10 mm - 53 lb-in - 0.4 ~ 15 - Equipped $729.00
BLHM230KCM-GFS / GFS2G5FR / BLH2D30-KD - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 4 lb-in - 16 ~ 600 - Equipped $794.00
BLHM230KCM-GFS / GFS2G10FR / BLH2D30-KD - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in - 8 ~ 300 - Equipped $794.00
BLHM230KCM-GFS / GFS2G15FR / BLH2D30-KD - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - 13.2 lb-in - 5.3 ~ 200 - Equipped $794.00
BLHM230KCM-GFS / GFS2G20FR / BLH2D30-KD - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 17.70 lb-in - 4 ~ 150 - Equipped $794.00
BLHM230KCM-GFS / GFS2G30FR / BLH2D30-KD - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 25 lb-in - 2.7 ~ 100 - Equipped $809.00
BLHM230KCM-GFS / GFS2G50FR / BLH2D30-KD - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 43 lb-in - 1.6 ~ 60 - Equipped $809.00
BLHM230KCM-GFS / GFS2G100FR / BLH2D30-KD - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 86 lb-in - 0.8 ~ 30 - Equipped $809.00
BLHM230KCM-GFS / GFS2G200FR / BLH2D30-KD - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in - 0.4 ~ 15 - Equipped $822.00
BLHM230KCM-GFS / GFS2G5 / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 5 :1 - 10 mm - 4.6 lb-in - 16 ~ 600 - Equipped $717.00
BLHM230KCM-GFS / GFS2G10 / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 10 :1 - 10 mm - 8.8 lb-in - 8 ~ 300 - Equipped $717.00
BLHM230KCM-GFS / GFS2G15 / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 15 :1 - 10 mm - 14.1 lb-in - 5.3 ~ 200 - Equipped $717.00
BLHM230KCM-GFS / GFS2G20 / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 20 :1 - 10 mm - 18.5 lb-in - 4 ~ 150 - Equipped $717.00
BLHM230KCM-GFS / GFS2G30 / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 30 :1 - 10 mm - 26 lb-in - 2.7 ~ 100 - Equipped $727.00
BLHM230KCM-GFS / GFS2G50 / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 50 :1 - 10 mm - 43 lb-in - 1.6 ~ 60 - Equipped $727.00
BLHM230KCM-GFS / GFS2G100 / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 100 :1 - 10 mm - 53 lb-in - 0.8 ~ 30 - Equipped $727.00
BLHM230KCM-GFS / GFS2G200 / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 200 :1 - 10 mm - 53 lb-in - 0.4 ~ 15 - Equipped $736.00
BLHM230KCM-GFS / GFS2G5FR / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 4 lb-in - 16 ~ 600 - Equipped $801.00
BLHM230KCM-GFS / GFS2G10FR / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in - 8 ~ 300 - Equipped $801.00
BLHM230KCM-GFS / GFS2G15FR / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - 13.2 lb-in - 5.3 ~ 200 - Equipped $801.00
BLHM230KCM-GFS / GFS2G20FR / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 17.70 lb-in - 4 ~ 150 - Equipped $801.00
BLHM230KCM-GFS / GFS2G30FR / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 25 lb-in - 2.7 ~ 100 - Equipped $816.00
BLHM230KCM-GFS / GFS2G50FR / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 43 lb-in - 1.6 ~ 60 - Equipped $816.00
BLHM230KCM-GFS / GFS2G100FR / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 86 lb-in - 0.8 ~ 30 - Equipped $816.00
BLHM230KCM-GFS / GFS2G200FR / BLH2D30-KR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in - 0.4 ~ 15 - Equipped $829.00
Unit of Measure
« 6 7 8 9 10 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.