ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLHM450KCM-GFS / GFS4G5 / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.6 lb-in | - 20 ~ 600 | - Equipped | $720.00 |
| BLHM450KCM-GFS / GFS4G10 / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - 10 ~ 300 | - Equipped | $720.00 |
| BLHM450KCM-GFS / GFS4G15 / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - 6.7 ~ 200 | - Equipped | $720.00 |
| BLHM450KCM-GFS / GFS4G20 / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - 5 ~ 150 | - Equipped | $720.00 |
| BLHM450KCM-GFS / GFS4G30 / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 43 lb-in | - 3.3 ~ 100 | - Equipped | $729.00 |
| BLHM450KCM-GFS / GFS4G50 / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 72 lb-in | - 2 ~ 60 | - Equipped | $729.00 |
| BLHM450KCM-GFS / GFS4G100 / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - 1 ~ 30 | - Equipped | $729.00 |
| BLHM450KCM-GFS / GFS4G200 / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - 0.5 ~ 15 | - Equipped | $740.00 |
| BLHM450KCM-GFS / GFS4G5FR / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.1 lb-in | - 20 ~ 600 | - Equipped | $848.00 |
| BLHM450KCM-GFS / GFS4G10FR / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 14.1 lb-in | - 10 ~ 300 | - Equipped | $848.00 |
| BLHM450KCM-GFS / GFS4G15FR / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 21 lb-in | - 6.7 ~ 200 | - Equipped | $848.00 |
| BLHM450KCM-GFS / GFS4G20FR / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 28 lb-in | - 5 ~ 150 | - Equipped | $848.00 |
| BLHM450KCM-GFS / GFS4G30FR / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 43 lb-in | - 3.3 ~ 100 | - Equipped | $863.00 |
| BLHM450KCM-GFS / GFS4G50FR / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 71 lb-in | - 2 ~ 60 | - Equipped | $863.00 |
| BLHM450KCM-GFS / GFS4G100FR / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 143 lb-in | - 1 ~ 30 | - Equipped | $863.00 |
| BLHM450KCM-GFS / GFS4G200FR / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 280 lb-in | - 0.5 ~ 15 | - Equipped | $875.00 |
| BLHM450KCM-GFS / GFS4G5 / BLH2D50-KD | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.6 lb-in | - 16 ~ 600 | - Equipped | $754.00 |
| BLHM450KCM-GFS / GFS4G10 / BLH2D50-KD | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - 8 ~ 300 | - Equipped | $754.00 |
| BLHM450KCM-GFS / GFS4G15 / BLH2D50-KD | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - 5.3 ~ 200 | - Equipped | $754.00 |
| BLHM450KCM-GFS / GFS4G20 / BLH2D50-KD | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - 4 ~ 150 | - Equipped | $754.00 |
| BLHM450KCM-GFS / GFS4G30 / BLH2D50-KD | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 43 lb-in | - 2.7 ~ 100 | - Equipped | $763.00 |
| BLHM450KCM-GFS / GFS4G50 / BLH2D50-KD | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 72 lb-in | - 1.6 ~ 60 | - Equipped | $763.00 |
| BLHM450KCM-GFS / GFS4G100 / BLH2D50-KD | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - 0.8 ~ 30 | - Equipped | $763.00 |
| BLHM450KCM-GFS / GFS4G200 / BLH2D50-KD | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - 0.4 ~ 15 | - Equipped | $774.00 |
| BLHM450KCM-GFS / GFS4G5FR / BLH2D50-KD | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.1 lb-in | - 16 ~ 600 | - Equipped | $882.00 |